Numerics | |
1-Sided | |
1-Sided | |
1-SIDED COPYING | |
1-SIDED COPYING | |
2 Staples | |
2-Sided | |
2-Sided | |
2-SIDED | |
2-Sided Booklet | |
2-Sided Copy | |
2-Sided Copy | |
2-Sided Tablet | |
2-SidedBook | |
2-SidedTablet | |
2-Up Pamphlet | |
A | |
A Warning when Login Fails | |
A3 Full Bleed | |
AB | |
Accordion Fold | |
Accordion Fold | |
Accordion Fold | |
ACTION PANEL | |
Actions when the Limit of Pages for Output Jobs | |
Add or edit a group | |
Add or edit a group | |
Add or edit an Authority Group | |
Add 'Reply to' to Cc | |
Add Selected | |
Adding or editing a Global Address Book | |
Adding or editing a user | |
Address Book | |
Address Book Forward | |
ADDRESS BOOKS LIST | |
Adjust 2nd pg value to 1st. | |
Adjust to Paper Size | |
Administration Settings | |
Alerts Message | |
Also Make Copy on Inserts | |
APPLICATION SETTINGS LIST | |
Apply the Number from Stored Setting of Each Job | |
Apply the Number from Stored Setting of Each Job | |
Apply This Erase Position to All Pages. | |
Apply This Erase Position to This Page. | |
AS SOON AS THE REMOTE JOB IS FINISHED, ENTER AUTO POWER SHUT OFF MODE | |
AUTHENTICATION BY USER NUMBER | |
AUTHORITY GROUP LIST | |
Auto | |
Auto | |
Auto | |
Auto Calibration | |
Auto Calibration | |
AUTO DETECTION | |
AUTO DETECTION | |
Auto Image | |
Auto Paper Selection Setting | |
AUTO POWER SHUT-OFF TIMER | |
Auto Select | |
Auto Select | |
Auto Switching of Finisher Trays | |
Auto Tray Switching | |
Auto-AB | |
Auto-Inch | |
AUTOMATIC DELETION | |
Automatic Deletion of File Settings | |
Automatic document feeder | |
AUTOMATIC DOCUMENT FEEDER | |
Automatic Logout Setting | |
Automatically print stored jobs after login | |
B | |
B/W | |
B/W Reverse | |
Back Cover | |
BASIC SCREEN | |
Batch Print | |
Bcc Setting | |
Binding Edge | |
Binding Edge | |
Binding Edge | |
Bk Letter Emphasis | |
Black Streak Reduction | |
Blank Page Skip | |
Blank Page Skip | |
Body Text | |
Book Copy | |
Book Divide | |
Book Divide | |
Border | |
Bottom cover | |
BRIGHTNESS | |
by Paper | |
by Size | |
by Size | |
BYPASS FEED ROLLER | |
Bypass tray | |
BYPASS TRAY | |
BYPASS TRAY | |
Bypass tray extension | |
C | |
Call by User Number | |
Call Program | |
Call Program | |
Call Program | |
Call Search Number | |
Cancel Chapter Inserts of Selected Page. | |
Carbon Copy | |
CARD AREA SETTING | |
Card Reader Device Registration | |
Card Shot | |
Card Shot | |
CARD TYPE / CARD READER SETTINGS | |
CATEGORY SETTING | |
Centering | |
C-Fold | |
C-Fold | |
C-Fold | |
Change Key Name | |
Change Name | |
CHANGE PASSWORD | |
Change Setting of Following Original | |
Change transition time by time of day | |
Chapter Inserts | |
Check Details of Selected Job | |
Check Details of Selected Job | |
Check Details of Selected Job | |
Check Details of Selected Job | |
Check Image | |
Choose Print Settings | |
Choose Print Settings | |
Choose Print Settings | |
CLEANING | |
Client Port | |
Clock Adjust | |
Color Mode | |
Color/Grayscale | |
Combine File | |
Compact | |
Complete | |
Complete | |
compression mode | |
Compression Mode at Broadcasting | |
compression ratio | |
Condition Settings | |
Confidential | |
Confirm Address | |
Confirm Registered Information | |
Contacts | |
Contacts | |
Contacts | |
CONTRAST | |
Contrast | |
Contrast | |
Copies & Pages | |
Copies/Pages | |
COPY FUNCTION SETTINGS | |
COPY MODE | |
COPY PROBLEMS | |
Copy Ratio | |
Copy Ratio | |
Copy Ratio | |
Copy Ratio | |
Copy Settings | |
Cover | |
Cover Setting | |
Cover Setting | |
Cover Setting | |
Covers/Inserts | |
Covers/Inserts | |
Covers/Inserts | |
Create PDF for PC Browsing | |
Curl correction unit | |
Custom Folder | |
Custom Folder | |
Custom Image | |
Custom Image Registration | |
Custom Index | |
CUSTOM SIZE | |
Custom Size | |
Custom Size Registration Bypass | |
Custom Stamp | |
Custom Stamp | |
Custom Text Registration | |
Custom Watermark | |
Custom Watermark | |
Customize Key Setting | |
Customized Key List | |
D | |
DATA BACKUP | |
DATA CLEARANCE SETTINGS | |
Date | |
date and time | |
Daylight Saving Time Setting | |
Default Address | |
Default Color Mode Settings | |
Default Format | |
Default Network Authentication Server Setting | |
Default Sender Set | |
Default Setting of PDF Format for PC Browsing | |
Default Settings | |
DEFAULT SETTINGS | |
DEFAULT SETTINGS | |
Default Settings | |
Default Settings | |
Default Settings | |
DEFAULT USER LIST | |
Delete | |
Delete | |
Delete | |
Delete | |
Delete Key | |
Delete the Data | |
Delete the Page | |
Deleting a Global Address Book | |
Deleting a user | |
Designate Public Address. | |
Detail | |
DETAILED SETTINGS | |
detectable original sizes | |
Device Cloning | |
DEVICE CONTROL | |
Device Control | |
DEVICE STATUS | |
Different Paper | |
Different Width | |
Direct Entry | |
Direct Entry | |
Direct Entry | |
Direct Entry | |
Direct Entry | |
Direct Input of Folder Path | |
Direct Input of Folder Path | |
Disable Scan Function | |
Disabling of devices/Staple setting | |
Disabling of Printing by Invalid User | |
Disabling of Stacker | |
Discarding punch waste | |
Discarding punch waste | |
Display Details | |
Display Usage Status after Login | |
Displaying User Count | |
DNS | |
DNS Settings | |
DNS Settings | |
DOCUMENT ADMINISTRATION FUNCTION | |
DOCUMENT BACKPLATE SHEET | |
Document feeder cover | |
Document feeder tray | |
DOCUMENT FILING | |
DOCUMENT FILING CONTROL | |
DOCUMENT FILING MODE | |
DOCUMENT FILING SETTINGS | |
Document Filing Settings | |
Document glass | |
DOCUMENT GLASS | |
DOCUMENT GLASS | |
Document Output Options | |
Double Feed Detection Setting | |
Double Fold | |
Double Fold | |
Double Fold | |
Double tapping | |
Download | |
Dragging | |
Drop Out Color | |
Dual Page Copy | |
Dual Page Scan | |
E | |
ECO FUNCTION | |
ECO SCAN | |
ECO SCAN SETTING | |
ECO SETTING | |
Edit Help Display of Login Screen | |
Edit Home | |
E-MAIL ALERT AND STATUS | |
E-MAIL ALERT AND STATUS LIST | |
E-MAIL PRINT | |
E-MAIL PRINT SETTINGS | |
ENABLE / DISABLE SETTINGS | |
Enable/Disable Settings | |
ENERGY SAVE SETTINGS LIST | |
ENERGY SAVING PATTERN LIST | |
Enter Address Directly | |
Enter Multi Selection Mode | |
Enter Password for Encrypt PDF | |
Erase | |
Erase Specified Range | |
EtherTalk | |
EtherTalk Settings | |
Export Settings | |
Exposure | |
Exposure | |
Exposure setting | |
EXTENSION | |
EXTERNAL FILE | |
EXTERNAL MEMORY DEVICE | |
F | |
FAVORITE | |
FAVORITE OPERATION GROUP LIST | |
Feature Sets | |
File | |
File | |
File | |
File | |
File Format | |
File Name | |
File Name Settings | |
File or Folder Name | |
file type | |
FILTER SETTING | |
Fine | |
Finisher 100-sheet stapling | |
FINISHER 100-SHEET STAPLING | |
Finisher 50-sheet stapling | |
FINISHER 50-SHEET STAPLING | |
Fit To Paper Size | |
Fit to Send Size | |
Fix transition time | |
Fixed Repeat | |
Flicking | |
Fold | |
FOLD | |
Fold Multiple Sheets Together | |
Folding types | |
Folding unit | |
FOLDING UNIT | |
Front cover | |
Front cover | |
Front cover | |
Front cover | |
Front cover | |
Front Cover | |
FTP PRINT | |
Full Color | |
Fusing Cleaning Mode | |
Fusing Control Settings | |
Fusing unit | |
G | |
General | |
GENERAL PROBLEMS | |
GENERAL SETTINGS | |
Get Address Book | |
glass cleaner | |
GLOBAL ADDRESS BOOK | |
Global Address Search | |
Global Address Search | |
Global Address Search | |
Grayscale | |
Group | |
Group | |
H | |
Half Fold | |
Half Fold | |
Half Fold | |
HDD | |
Help | |
Hidden Pattern Print | |
Hidden Pattern Print | |
HIDDEN PATTERN PRINT | |
High capacity stacker | |
HIGH CAPACITY STACKER | |
High Quality | |
Hold after Print | |
Hold Only | |
Holiday | |
HOME SCREEN | |
Home Screen button/indicator | |
Home Screen List | |
Home Screen Settings | |
Horizontal | |
HTTP ACCESS SETTINGS | |
I | |
Icon | |
icon | |
icon | |
Icons | |
IEEE802.1X SETTING | |
Image | |
Image | |
Image Adjustment | |
IMAGE SEND SETTINGS | |
Image Send Settings | |
Image Stamp | |
Import Settings | |
IN MACINTOSH ENVIRONMENT | |
IN WINDOWS ENVIRONMENT | |
Inch | |
Include Job Status in user authentication | |
Indicator Green | |
Indicator Red | |
INFORMATION ADDED TO | |
Information icon | |
INITIAL COPY MODE SCREEN | |
INITIAL DOCUMENT FILING SCREEN | |
Initial File Format Setting | |
INITIAL SCREEN | |
Initial Status Settings | |
INITIALIZE PRIVATE DATA / DATA IN MACHINE | |
Insert Blank Page | |
Inserter | |
INSERTER | |
inserter | |
Interface Settings | |
Interrupt | |
IP Address Filter Settings | |
IPsec SETTINGS | |
IPv4 Settings | |
IPv4 Settings | |
IPv6 Settings | |
IPv6 Settings | |
Item | |
ITEMS RECORDED IN THE JOB LOG | |
J | |
Job Build | |
Job Build | |
Job Handling | |
JOB LIST | |
JOB LOG | |
JOB LOG LIST | |
Job Log Operation | |
Job Name | |
job name | |
Job Queue | |
Job Queue | |
Job Queue | |
Job Queue | |
Job Queue | |
Job Queue | |
Job Queue | |
Job Queue | |
Job Status | |
Job Status | |
Job Status | |
JOB STATUS | |
JOB STATUS | |
K | |
Kerberos | |
Kerberos Authentication Settings | |
Keyboard | |
Keyboard Select | |
L | |
LAN connector | |
LARGE CAPACITY TRAY | |
Large capacity trays | |
LARGE CAPACITY TRAYS | |
Layout | |
Layout | |
Layout Print | |
LDAP Settings | |
LDAP SETTINGS | |
Level of Encryption | |
LICENSE INFORMATION | |
Light Original | |
Line Width Settings | |
List | |
List Print | |
LIST PRINT ADMINISTRATOR | |
List Print User | |
LIST PRINT USER | |
LOGIN NAME | |
login name | |
Login Name | |
Login Name Display | |
Logout | |
Logout | |
Long touching | |
Long-edged binding | |
LPD | |
LPD Settings | |
M | |
MAC Address Filter Settings | |
Machine Identification Screen | |
MACHINE PAGE LIMIT SETTING | |
Macintosh PPD | |
Macintosh PPD | |
Main Folder | |
Main power indicator | |
Main power switch | |
main power switch | |
MAINTENANCE | |
MAINTENANCE SERVICE SYSTEM | |
Make Copy on Cover Duplex | |
Make Copy on Cover Duplex | |
Make No Copy | |
MANUAL FINISHING MODE | |
Map | |
Margin Shift | |
Master machine | |
Maximum Size of Data Attachments FPT/Network Folder | |
Maximum Size of E-mail Attachments | |
MC Cleaning Mode | |
mDNS | |
mDNS Settings | |
Message Body Settings | |
Messages | |
MFP Display Pattern Setting | |
MINIMUM HOLDING PERIOD OF PERFORMANCE PARTS FOR REPAIR PURPOSES | |
MINIMUM HOLDING PERIOD OF SUPPLIES | |
Minimum Line Width | |
MIRROR | |
Mirror Image | |
Mixed Size Original | |
Mixed Size Original | |
Mono2 | |
Move | |
Move the Page | |
Move to | |
Multi Shot | |
Multi Shot | |
Multi Shot | |
Multi-Page Enlargement | |
Multiple Fold | |
Multi-Sheet Fold - Staple | |
My Folder | |
N | |
NAMES AND LOCATIONS OF TRAYS | |
NetBIOS | |
NetBIOS Settings | |
NetWare | |
NetWare Settings | |
Network Name Settings | |
NETWORK SCANNER FUNCTION | |
NETWORK SCANNER SETTINGS | |
Network Settings | |
NETWORK SETTINGS LIST | |
NETWORK STATUS | |
New Registration with Address Book | |
No. of Faces | |
Normal | |
Normal Condition | |
N-Up | |
O | |
Offset | |
Open Registered Network Folder | |
Operation Manual Download | |
Operation panel | |
OPERATION PANEL | |
OPERATION SETTINGS | |
Operation Settings | |
Operation Settings | |
Optimization of a Hard Disk | |
Options | |
ORGANIZATION / GROUP LIST | |
Organization/Group | |
Original | |
Original | |
Original | |
Original Count | |
Original Count | |
Original exit tray | |
Original guides | |
original size | |
ORIGINAL SIZE DETECTOR SETTING | |
original sizes | |
ORIGINAL SIZES | |
original weights | |
OTHERS | |
OTHERS | |
Outer Frame | |
Outer Frame | |
Output | |
Output | |
Output | |
Output | |
Output | |
Output | |
OUTPUT DESTINATION | |
Output tray | |
Output tray | |
Output tray | |
Output tray | |
Output Tray | |
Output tray of folding unit | |
Overlays | |
P | |
Page Interleave | |
Page Layout | |
PAGE LIMIT GROUP LIST | |
Pamphlet Copy | |
Pamphlet Copy | |
PAMPHLET COPY / SADDLE STITCH | |
Pamphlet Style | |
Paper cart | |
Paper Empty | |
Paper Feed | |
PAPER FOLDING FUNCTION | |
Paper guide | |
Paper insertion unit cover | |
Paper loading orientation | |
Paper reversing section cover | |
Paper Select | |
Paper Select | |
Paper Selection | |
PAPER SIZE | |
Paper Source | |
Paper transfer unit front cover | |
Paper transfer unit rear cover | |
PAPER TRAY | |
Paper Tray | |
Paper Tray | |
Paper Tray | |
PAPER TRAY SETTINGS | |
Paper tray upper/lower | |
Paper Type | |
PAPER TYPE REGISTRATION | |
PAPER TYPES | |
PASSWORD | |
password | |
Password | |
Path Input to Folder | |
Pattern | |
PCL Settings | |
PCL6 | |
PCL6 | |
Perform LDAP Server Access Control | |
PERIPHERAL DEVICES | |
Photo | |
Photo Repeat | |
Ping Command | |
Pop-up help | |
PORT CONTROL | |
Position Image | |
Poster Printing | |
PostScript Settings | |
POWER | |
POWER button | |
POWER MANAGEMENT SETTINGS | |
POWER ON/OFF SCHEDULE SETTING | |
POWER ON/OFF SCHEDULE SETTING | |
POWER RESET | |
Power Save button/indicator | |
PREHEAT MODE | |
Preheat Mode Setting | |
Pre-set Message | |
PRESET RATIO | |
Pre-Set Select | |
Preview | |
PREVIEW SCREEN | |
Preview Setting | |
Print | |
Print and Delete the Data | |
Print and Send | |
Print Contents Setting | |
Print Contents Setting | |
Print Mode | |
Print Now | |
Print Original Image | |
Print Paste Position Mark | |
PRINT PORT SETTINGS | |
Print Position | |
Print tab | |
Printed Photo | |
PRINTER CONDITION SETTINGS | |
Printer Condition Settings | |
PRINTER DRIVER SPECIFICATIONS LIST | |
PRINTER PROBLEMS | |
PRINTER SETTINGS | |
Printer Settings | |
PROBLEMS ON DOCUMENT FILING | |
PRODUCT KEY | |
Program Registration | |
Proof Copy | |
Protect | |
PROTOCOL SETTINGS | |
PROXY SETTING | |
PS | |
PS | |
PSERVER Settings | |
Public Address Setting | |
Public Folder / NAS Setting | |
PUBLIC FOLDER / NAS SETTING | |
Punch | |
Punch | |
PUNCH FUNCTION | |
Punch module | |
PUNCH MODULE MX-PN13B | |
PUNCH MODULE MX-PNX4B | |
PUNCHING | |
Q | |
Quick File | |
Quick File | |
Quick File | |
Quick File | |
QUICK SETTINGS | |
R | |
Raise Priority | |
Raise Priority | |
RAW | |
Raw Print Settings | |
Register Key | |
Register This Function in Favorite | |
Register/Edit Address | |
Register/Edit Address | |
Register/Edit Address | |
Register/Edit Destination | |
Registered Address Review | |
Registration of Own Name Select | |
RELEASE LOCK ON FILE / FOLDER OPERATION | |
REMOTE OPERATION | |
remote operation | |
Remote Operation Settings | |
REMOVING MISFEEDS | |
Removing output sheets from the stacker tray | |
REPAIR | |
Repeat Layout | |
Repeat Print | |
Replacing the cartridge | |
Replacing the cartridge | |
Replacing the cartridge | |
Replacing the cartridge finisher unit | |
Replacing the cartridge saddle stitch unit | |
Reply-To | |
Reselect Paper | |
Reset Counter After Sending E-mail Status | |
Reset the NIC | |
Resetting user counts | |
RESOLUTION | |
RESOLUTION | |
Resolution | |
RESTARTING THE MACHINE | |
Restore Configuration | |
Restore Factory Defaults | |
Retention | |
Return a group to "Unlimited" | |
Return Layout to Factory Default | |
Return the Authority Group to factory defaults | |
Return the Favorite Operation Group to "Unlimited" | |
Reverse erase position of back face | |
Reverse erase position of back face | |
Reverse Erase Range | |
Reverse Order | |
Rotate 180 Degrees | |
Rotate 180 degrees | |
Rotate back face 180 deg | |
Rotate back face 180 deg | |
RPRINTER Settings | |
S | |
Saddle finisher 100-sheet stapling | |
SADDLE FINISHER 100-SHEET STAPLING | |
Saddle finisher 50-sheet stapling | |
SADDLE FINISHER 50-SHEET STAPLING | |
Saddle Fold | |
Saddle Fold | |
Saddle Fold | |
Saddle Stitch | |
Saddle Stitch | |
Saddle stitch tray | |
Saddle stitch tray | |
Same Width | |
Sample print | |
Save | |
Save User Count | |
Scale to fit paper size | |
Scan mode | |
Scan Resolution | |
Scan Settings | |
Scan Size | |
Scan Size | |
Scan tab | |
Scan to E-mail | |
Scan to E-mail | |
Scan to External Memory Device | |
Scan to External Memory Device | |
Scan to External Memory Device Setting | |
Scan to FTP | |
Scan to HDD | |
Scan to HDD | |
Scan to Network Folder | |
Scan to Network Folder | |
Scanner mode | |
Scanning area | |
SCANNING AREA | |
Screening | |
Search by Category | |
Search by Job Type | |
Search Just Within the Folder | |
SECURITY CODE INPUT | |
Security Settings | |
SECURITY SETTINGS LIST | |
Select among addresses recently sent to | |
Select among addresses recently sent to | |
Select File from FTP to Print | |
Select File from FTP to Print | |
Select File from Network Folder to Print | |
Select File from Network Folder to Print | |
Select File from USB Memory to Print | |
Select File from USB Memory to Print | |
Select from Address Book | |
Select Similar Sizes for Auto Detection | |
SELECTING NETWORK SCANNER MODE | |
SELECTION SCREEN | |
Send | |
Send | |
Send and Print | |
Send Size | |
Send to FTP | |
Separator Page | |
Separator Page | |
Server Port | |
SERVICE SETTINGS | |
Service-only connector | |
setting confirmation screen | |
SETTING FOR PRINT FROM THE MFP FTP | |
SETTING FOR PRINT FROM THE MFP SMB | |
SETTING FOR PRINT FROM THE PC | |
SETTING MODE | |
SETTING ORIGINALS | |
SETTINGS | |
Settings | |
Settings | |
Settings to Disable Registration | |
Settings to Disable Transmission | |
Settings to Disable Transmission | |
Sharing | |
SHARPNESS | |
Sharpness | |
Sharpness | |
Sharpness | |
Short-edged binding | |
Size Set | |
Skip Blank and Back Shadow | |
Skip Blank and Back Shadow | |
Skip Blank Page | |
Skip Blank Page | |
slave machine | |
Sliding | |
Slow Scan Mode | |
Slow Scan Mode | |
SMTP | |
SMTP Settings | |
SMTP Settings | |
SNMP | |
SNMP v1 Settings | |
SNMP v3 Settings | |
SNTP | |
SNTP Settings | |
SOFT KEYBOARD KEYS | |
Soft Keyboard Template Setting | |
Software License | |
Sort | |
Sort/Group | |
Specific Date | |
SPECIFIC DATE OPERATION SETTINGS | |
Specific Date Operation Settings | |
Specified Pages per File | |
Specify Chapter Inserts | |
Specify Frame + Center | |
Specify Frame + Center | |
Spool | |
Spool | |
Spool | |
Spool | |
SSL SETTINGS | |
Stacker Settings | |
Stacker tray | |
Stamp | |
Standard Size | |
STANDARD SIZE | |
Standard sizes | |
Staple | |
Staple | |
Staple | |
Staple compiler | |
Staple compiler | |
Status indicator | |
Status Indicator Setting | |
STATUS INDICATORS | |
STATUS LIST | |
Status Message | |
Stop/Delete | |
Stop/Delete | |
Storage Backup | |
Store Current Configuration | |
Subject | |
Subject Name Settings | |
SUBMIT PRINT JOB | |
Suppress Background | |
Suppress Background | |
System Settings | |
SYSTEM SETTINGS LIST | |
T | |
Tab Copy | |
tab paper | |
Tab Paper Settings | |
Tandem Connection Setting | |
Tandem Copy | |
Tandem Print | |
Tapping | |
TCP/IP | |
Text | |
TEXT / IMAGE PRINTING | |
Text Settings Stamp | |
Text To Black | |
Text/Photo | |
Text/Printed Photo | |
THICKNESS | |
Thumbnail Display | |
Tiled Pamphlet | |
Timer | |
Toner cartridge | |
TONER CARTRIDGE | |
TONER SAVE MODE | |
Toner tray | |
Top Copy | |
Top cover | |
Top cover | |
Top cover | |
TOP PAGE | |
TOP PAGES LIST | |
Top tray | |
TOTAL COUNT | |
Touch panel | |
TRACKING INFORMATION PRINT | |
TRACKING INFORMATION PRINT | |
Transaction Report | |
Transfer belt | |
Transparency Inserts | |
Transparency Inserts | |
Tray 1 | |
TRAY 1/2 | |
Tray 2 | |
Tray 3 | |
TRAY 3/4 | |
Tray 4 | |
Tray 5 | |
Trimmer Setting | |
Trimmer Setting | |
Trimming | |
Trimming module | |
Turning off the power | |
Turning on the power | |
Type and Size | |
Types of Folds | |
U | |
Ultra Fine | |
Up to 57x100 mmCard 2 1/8 × 2 5/8" | |
USB connector A type | |
USB connector A type | |
USB connector A type | |
USB connector B type | |
USB DRIVER SETTINGS | |
USB-DEVICE CHECK | |
Use driver to render JPEGs | |
USER AUTHENTICATION | |
User Authentication | |
User Control | |
USER CONTROL LIST | |
USER COUNT | |
User Information Print | |
User List | |
USER LIST | |
User Name | |
user name | |
User Name | |
User Name | |
User Number | |
USER'S MANUAL | |
V | |
Vector To Black | |
Vertical | |