SPECIFYING THE ORIGINAL SCAN SIZE USING NUMERIC VALUES
Overview
When scanning a non-standard size original such as a card, specify the original size by numeric values after placing the original. The width can be from 1" to 17" (25 mm to 432 mm), and the height can be from 1" to 11-5/8" (25 mm to 297 mm).
When the scan size is specified by numeric values, the send size cannot be specified.Operation
Tap the [Original] key
Tap the "Scan Size" key

Tap the [Direct Entry] tab, and enter the scan size
- Tap the areas displaying width and height sizes respectively, and enter the sizes using the numeric keys.
- This will be convenient
for finely adjusting the entered size.

Tap the [Execute] key
After the settings are completed, tapCheck that the size specified in "Scan Size" on the initial screen is displayed.
twice.
To cancel the specified size:
Tap the [Auto] key.