ECO FUNCTION
Overview
The Eco functions are installed on the machine to reduce power consumption. You can use a variety of Eco functions to suit the aims and needs of your application.
Types of Eco functions
| Eco function | Description |
|---|---|
| Eco Scan | Non-printing functions can be operated while the fusing unit is kept Off. |
| PREHEAT MODE | This mode lowers the temperature of the fusing unit and makes the machine wait in low power consumption state. |
| AUTO POWER SHUT-OFF TIMER | When the machine is not operated, this mode turns off the power to the operation panel and the fusing unit, and makes the machine wait in a low power consumption state. |
| AS SOON AS THE REMOTE JOB IS FINISHED, ENTER AUTO POWER SHUT OFF MODE | The machine returns from Auto Power Shut-Off when it performs a printing job. The machine returns to Auto Power Shut-Off after completing the print job. |
- The Eco function must be configured from "Energy Save" in "Setting mode (administrator)".
- This function can also be used to set the times for turning the power on and off to reduce power consumption. For more information, see "POWER ON/OFF SCHEDULE SETTING".
- It can control transition to Auto Power Shut-Off by creating a pattern list based on the analysis of usage of the machine. For more information, see "ENERGY SAVING PATTERN LIST".
Eco Setting
There are three modes of "Eco Setting"; "Normal Mode", "Eco Mode", and "Following the Power Management".
For the Eco function, it is convenient to use "Normal Mode" or "Eco Mode" to allow simultaneous changing of settings. If you wish to manually configure the Eco function, select "Following the Power Management".
The following shows the "Normal Mode" and "Eco Mode" settings.
For the Eco function, it is convenient to use "Normal Mode" or "Eco Mode" to allow simultaneous changing of settings. If you wish to manually configure the Eco function, select "Following the Power Management".
The following shows the "Normal Mode" and "Eco Mode" settings.
| Eco function | Normal Mode | Eco Mode |
|---|---|---|
| Eco Scan | On (Sending Modes Only) |
On (All Modes Except Copy) |
| Auto Power Shut-Off Timer | Change transition time by time of day.:Auto | Fix transition time.:On(15 min.) |
| Preheat Mode Setting | 1 min. | 1 min. |
| As soon as the remote job is finished, enter Auto power shut off mode. |
Off | On |
| Turn off Panel Display during pre-heat mode | On | On |