DEFAULT SETTINGS
Default Settings
This is the first and basic setting for operating the machine.
Clock Adjust
Use this to set the date and time in the machine's built-in clock.
List of Set Up Items
Item | Description |
---|---|
Specify Time Zone | If your region is ahead of GMT (Greenwich Mean Time), select [+]. If your region is behind GMT, select [-]. Next, specify the time difference between your region and GMT in hours and minutes. (Example: If your region is Japan, + 9 hours 00 minutes.) |
Date&Time Settings | Select and set the year, month, day, hour, and minute. |
Synchronize with Internet Time Server | This can be used when the machine is connected to the Internet. The machine's time is automatically adjusted to the time of an Internet time server. |

Daylight Saving Time Setting
Enable daylight saving time.
List of Set Up Items
Item | Description |
---|---|
Daylight Saving Time Setting | Select whether or not the Daylight Saving Time Setting is enabled. If disabled, the following settings will not be possible. |
Select Setting Type | Specify whether the starting and ending day of daylight saving time are to be set using the day of the week or the date. |
Start Time | Set the starting time of daylight saving time. If you selected "Day of the Week" in "Select Setting Type", set the starting week of daylight saving time and then the starting day. If you selected "Date" in "Select Setting Type", set the starting date. Set the hour and minute and the UTC (Coordinated Universal Time) setting. |
Completing Time | Set the ending time of daylight saving time in the same way as you set the starting time. |
Adjustment Time | Set the time to be adjusted when daylight saving time begins. |

Default Format
The format used to print the date on lists and other output can be changed.
List of Set Up Items
Item | Description |
---|---|
Current Setting | The current time appears in the format set in Date Format. |
Format | Set a display order of the year, month, and day (YYYY/MM/DD). |
Separator | Select one of three symbols or a blank space for the separator used in the date. |
Day-Name Position | Select whether the day name appears before or after the date. |
Time Display | Select 12-hour format or 24-hour format for the time. 24-Hour Display: 00:00 to 23:59 12-Hour Display: 00:00 AM to 11:59 AM/00:00 PM to 11:59 PM |

Keyboard Select
The layout of the keyboard that appears in text entry screens can be changed.
The keyboard layouts that can be selected are shown below.
The keyboard layouts that can be selected are shown below.
English (US) | French | Spanish |