EXTERIOR
This section describes the names and functions of the respective parts on the exterior of the machine.
Tap the name to make its details pop up.
Tap the name to make its details pop up.

Automatic document feeder
This automatically feeds and scans multiple originals. Both sides of 2-sided originals can be automatically scanned at one time.
-AUTOMATIC DOCUMENT FEEDER
This automatically feeds and scans multiple originals. Both sides of 2-sided originals can be automatically scanned at one time.
-AUTOMATIC DOCUMENT FEEDER
Front cover
Open this to remove a paper misfeed from or to switch the main power switch on and off.
Open this to remove a paper misfeed from or to switch the main power switch on and off.
Operation panel
This panel hosts the [POWER] button, [Power Save] button/indicator, [Home Screen] button/indicator, main power button, USB port (A type) and touch panel. Use the touch panel to operate each of these functions.
-OPERATION PANEL
This panel hosts the [POWER] button, [Power Save] button/indicator, [Home Screen] button/indicator, main power button, USB port (A type) and touch panel. Use the touch panel to operate each of these functions.
-OPERATION PANEL
Saddle finisher (50-sheet stapling)*
This staples and folds paper.
-SADDLE FINISHER (50-SHEET STAPLING)
This staples and folds paper.
-SADDLE FINISHER (50-SHEET STAPLING)
Punch module*
This punches and outputs paper.
This punches and outputs paper.
USB connector (A type)
This is used to connect a USB device such as a USB memory device to the machine.
For the USB cable, use a shielded cable.
Supports USB 2.0 (Hi-Speed).
This is used to connect a USB device such as a USB memory device to the machine.
For the USB cable, use a shielded cable.
Supports USB 2.0 (Hi-Speed).
Keyboard
Use this as a substitute for the soft keyboard displayed on the touch panel. When not being used, it can be stored under the operation panel.
-NAMES AND FUNCTIONS OF SOFT KEYBOARD KEYS
Use this as a substitute for the soft keyboard displayed on the touch panel. When not being used, it can be stored under the operation panel.
-NAMES AND FUNCTIONS OF SOFT KEYBOARD KEYS
Tray 5 (MX-LCX3 N)*
Store paper in this tray. Up to 3,000 sheets can be stored.
-LARGE CAPACITY TRAY
Store paper in this tray. Up to 3,000 sheets can be stored.
-LARGE CAPACITY TRAY
Bypass tray*
Use this tray to feed paper manually.
When loading paper larger than 8-1/2" × 11"R or A4R, pull out the extension guide.
-BYPASS-TRAY
Use this tray to feed paper manually.
When loading paper larger than 8-1/2" × 11"R or A4R, pull out the extension guide.
-BYPASS-TRAY
Trimming module*
This trims the excess of saddle-stitched output.
This trims the excess of saddle-stitched output.
Saddle finisher (100-sheet stapling)*
This staples and folds paper.
-SADDLE FINISHER (100-SHEET STAPLING)
This staples and folds paper.
-SADDLE FINISHER (100-SHEET STAPLING)
Curl correction unit*
This punches and outputs paper.
This punches and outputs paper.
Toner tray
This tray contains toner cartridge. When the toner in a cartridge runs out, the cartridge that ran out must be replaced.
-TONER CARTRIDGE
This tray contains toner cartridge. When the toner in a cartridge runs out, the cartridge that ran out must be replaced.
-TONER CARTRIDGE

Large capacity trays*
Store paper in this tray. Up to 2,500 sheets can be stored in each tray.
-LARGE CAPACITY TRAYS
Store paper in this tray. Up to 2,500 sheets can be stored in each tray.
-LARGE CAPACITY TRAYS
Bypass tray*
Use this tray to feed paper manually.
When loading paper larger than 8-1/2" × 11"R or A4R, pull out the extension guide.
Use this tray to feed paper manually.
When loading paper larger than 8-1/2" × 11"R or A4R, pull out the extension guide.
Paper cart*
This is a cart that is installed in the high capacity stacker. It is useful when you carry a large number of output sheets.
This is a cart that is installed in the high capacity stacker. It is useful when you carry a large number of output sheets.
Inserter*
Covers and insertion sheets to be inserted into printed sheets can be loaded.
Using the manual finishing function, you can directly feed paper into the finisher or saddle finisher to staple, punch or fold the paper.
Covers and insertion sheets to be inserted into printed sheets can be loaded.
Using the manual finishing function, you can directly feed paper into the finisher or saddle finisher to staple, punch or fold the paper.
Folding unit*
This folds and outputs paper.
This folds and outputs paper.
High capacity stacker*
This unit is useful when you output a large number of copies. A maximum of 5,000 sheets of paper can be output.
You can also connect two units.
-HIGH CAPACITY STACKER
This unit is useful when you output a large number of copies. A maximum of 5,000 sheets of paper can be output.
You can also connect two units.
-HIGH CAPACITY STACKER
* Optional.
Back to top