STARTING A TRANSMISSION AT A SPECIFIED TIME (TIMER)
Overview
You can set a time at which a transmission or broadcast transmission will automatically take place.
This function is helpful when you wish to perform reserved, broadcast or other transmissions during your absence or at night.

- If another transmission is in progress when the specified time arrives, the timer transmission will begin after that transmission is finished.
- Settings selected for a timer transmission (exposure, resolution, and other functions) are automatically cleared after the transmission is finished. (However, when the document filing function is used, the scanned original image and settings are stored in the built-in hard drive.)
- If a job scheduled for timer transmission is given priority on the job status screen, the timer will be canceled. The transmission will begin as soon as the job in progress is completed.
- The time can be specified up to a week in advance.
- Other operations can be performed after a timer transmission is set up.
- A timer transmission can be deleted on the job status screen.

- When a timer transmission is set, keep the main power switch "
". Transmission will not take place if the status is "
" at the specified time.
- When performing a timer transmission, you must scan the original into memory when you set up the transmission. You cannot leave the document in the document feeder tray or on the document glass and have it scanned at the reserved time of transmission.
- Up to 100 timer transmissions can be stored at once.
Operation
Place the original
Place the original in the automatic document feeder or on the document glass.
Specify the destination
Tap the [Others] key, and tap the [Timer] key
Tap the [On] key
The setting will show the current time. If the time is different, correct it in the setting mode before starting a job.
To set the date and time of the machine:
In "Setting mode", select [System Settings] → [Default Settings] → [Clock Adjust].
If [Disabling of Clock Adjustment] has been enabled, the date and time cannot be modified. In this case, select [System Settings] in "Setting mode (administrator)" and select [Operation Settings] to disable the [Disabling of Clock Adjustment] setting.Specify a date, and then specify the time (hours and minutes) in 24-hour format
After the settings are completed, tapand [Back] keys in sequence.
Tap the areas displaying the hour and minute respectively, and enter the values using the numeric keys. Or tap
to enter the size.
To cancel the Timer Transmission setting:
Tap the [Off] key.Tap the [Start] key to start scanning of the original
If you inserted the original pages in the document feeder tray, all pages are scanned.
When you place the original on the document glass, scan each page one at a time.
After you have scanned the last original, tap the [Read-End] key.
A beep will sound to indicate that scanning has ended, and the machine stands by for transmission.Tap the [Preview] key to preview the output image before sending it. After you have scanned an original by tapping the [Preview] key, tap the [Additional Scan] key to scan the next original. After checking the preview image, tap the [Start] key.
The original is scanned into memory. The original cannot be scanned at a specified time.