The following is a list of setting mode items, factory default settings and restrictions for each item.
Item |
Factory default setting |
U |
A |
 |
Security Settings |
|
|
- |
No |
Yes |
|
No |
Yes |
 |
HTTP |
|
Enable |
No |
Yes |
 |
Port Number |
|
80 |
No |
Yes |
 |
HTTPS |
|
Enable |
No |
Yes |
 |
Port Number |
|
443 |
No |
Yes |
 |
Server Port |
|
No |
Yes |
 |
FTP PRINT |
|
Enable |
No |
Yes |
 |
Port Number |
|
21 |
No |
Yes |
 |
Raw Print |
|
Enable |
No |
Yes |
 |
Port Number |
|
9100 |
No |
Yes |
 |
LPD |
|
Enable |
No |
Yes |
 |
Port Number |
|
515 |
No |
Yes |
 |
IPP |
|
Enable |
No |
Yes |
 |
Port Number |
|
631 |
No |
Yes |
 |
IPP-SSL |
|
Disable |
No |
Yes |
 |
Port Number |
|
443 |
No |
Yes |
 |
Tandem Output Receive |
|
Enable |
No |
Yes |
 |
Port Number |
|
50001 |
No |
Yes |
 |
PC Scan |
|
Enable |
No |
Yes |
 |
Port Number |
|
52000 |
No |
Yes |
 |
Remote Operation Panel |
|
Enable |
No |
Yes |
 |
Port Number |
|
5900 |
No |
Yes |
 |
SNMPD |
|
Enable |
No |
Yes |
 |
Telnet |
|
Enable |
No |
Yes |
 |
NBT/WINS |
|
Disable |
No |
Yes |
 |
JCP |
|
Disable |
No |
Yes |
 |
RARP |
|
Disable |
No |
Yes |
 |
SMTP |
|
Enable |
No |
Yes |
 |
WSD |
|
Enable |
No |
Yes |
 |
Client Port |
|
No |
Yes |
 |
HTTP |
|
Enable |
No |
Yes |
 |
HTTPS |
|
Enable |
No |
Yes |
 |
FTP |
|
Enable |
No |
Yes |
 |
FTPS |
|
Enable |
No |
Yes |
 |
SMTP |
|
Enable |
No |
Yes |
 |
SMTP-SSL |
|
Enable |
No |
Yes |
 |
POP3 |
|
Enable |
No |
Yes |
 |
POP3-SSL |
|
Enable |
No |
Yes |
 |
SNMP-TRAP |
|
Enable |
No |
Yes |
 |
Notify Job End |
|
Enable |
No |
Yes |
 |
LDAP |
|
Enable |
No |
Yes |
 |
LDAP-SSL |
|
Enable |
No |
Yes |
 |
SMB/WINS |
|
Enable |
No |
Yes |
 |
SNTP |
|
Enable |
No |
Yes |
 |
mDNS |
|
Enable |
No |
Yes |
 |
Tandem Output Send |
|
Enable |
No |
Yes |
 |
Data Backup (Send) |
|
Enable*5 |
No |
Yes |
|
Disable |
No |
Yes |
 |
IP Address Filter Settings |
|
No |
Yes |
 |
Filter Mode |
|
Allowed |
No |
Yes |
 |
Filter Addresses 1 to 4 |
|
No |
Yes |
 |
Start IP Address |
|
0.0.0.0 |
No |
Yes |
 |
End IP Address |
|
0.0.0.0 |
No |
Yes |
 |
MAC Address Filter Settings |
|
No |
Yes |
 |
Filter Addresses 1 to 10 |
|
000000000000 |
No |
Yes |
|
No |
Yes |
 |
Server Port |
|
No |
Yes |
 |
HTTPS |
|
Enable |
No |
Yes |
 |
IPP-SSL |
|
Disable |
No |
Yes |
 |
Redirect HTTP to HTTPS in Device Web Page Access |
|
Disable |
No |
Yes |
 |
Client Port |
|
No |
Yes |
 |
HTTPS |
|
Enable |
No |
Yes |
 |
FTPS |
|
Enable |
No |
Yes |
 |
SMTP-SSL |
|
Enable |
No |
Yes |
 |
POP3-SSL |
|
Enable |
No |
Yes |
 |
LDAP-SSL |
|
Enable |
No |
Yes |
 |
Level of Encryption |
|
Low |
No |
Yes |
 |
Certificate Information |
|
- |
No |
Yes |
|
No |
Yes |
 |
IEEE802.1X Authentication |
|
Disable |
No |
Yes |
 |
EAP Authentication Method |
|
EAP-TLS |
No |
Yes |
 |
EAP User Name |
|
- |
No |
Yes |
 |
Password |
|
- |
No |
Yes |
 |
Server Authentication |
|
Enable |
No |
Yes |
 |
EAP Timeout |
|
10 seconds |
No |
Yes |
 |
Number of EAP Retries |
|
3 times |
No |
Yes |
 |
Certificate Information |
|
- |
No |
Yes |
|
Disable |
No |
Yes |
|
- |
No |
Yes |
|
|
No |
 |
IPsec |
|
Disable |
No |
Yes |
 |
IKEv1 Settings |
|
|
No |
 |
Pre-Shared Key |
|
- |
No |
Yes |
 |
SA Lifetime (time) |
|
28800 seconds |
No |
Yes |
 |
SA Lifetime (size) |
|
28800 KB |
No |
Yes |
 |
IKE Lifetime |
|
30 seconds |
No |
Yes |
 |
IPsec Rules |
|
- |
No |
Yes |
|
No |
Yes |
 |
Default Settings |
|
|
|
 |
Hidden Pattern Print Setting |
|
All Invaid |
No |
Yes |
 |
Exposure |
|
Standard |
No |
Yes |
 |
Font Size |
|
48 points |
No |
Yes |
 |
Angle |
|
0 deg. |
No |
Yes |
 |
Font Style |
|
Standard |
No |
Yes |
 |
Camouflage Pattern |
|
Pattern 1 |
No |
Yes |
 |
Print Method |
|
Positive |
No |
Yes |
 |
Print Contents Setting |
|
No |
Yes |
 |
Pre-Set Word |
|
Enable, DO NOT COPY |
No |
Yes |
 |
Pre-set Text |
|
Enable |
No |
Yes |
 |
Unit Serial Number |
|
Disable |
No |
Yes |
 |
Account Job ID |
|
Disable |
No |
Yes |
 |
Login Name/User Number |
|
Disable |
No |
Yes |
 |
Control No. |
|
Disable |
No |
Yes |
 |
Date/Time |
|
Disable |
No |
Yes |
 |
Disable Direct Entry |
|
Disable |
No |
Yes |
 |
Contrast |
|
No |
Yes |
 |
Black |
|
5 |
No |
Yes |
 |
Custom Text Registration |
|
- |
No |
Yes |
|
- |
No |
Yes |
 |
Tracking Information Print Setting |
|
Disable |
No |
Yes |
 |
Print Information |
|
No |
Yes |
 |
Unit Serial Number |
|
Enable |
No |
Yes |
 |
Text |
|
Disable |
No |
Yes |
 |
Account Job ID |
|
Enable |
No |
Yes |
 |
Login Name/User Number |
|
Enable |
No |
Yes |
 |
Date/Time |
|
Enable |
No |
Yes |
 |
Print Position |
|
No |
Yes |
 |
Vertical Position |
|
No |
Yes |
 |
Print Upper Side of Paper |
|
Disable |
No |
Yes |
 |
Print Lower Side of Paper |
|
Enable |
No |
Yes |
 |
Horizontal position |
|
No |
Yes |
 |
Print Left Side of Paper |
|
Enable |
No |
Yes |
 |
Print Right Side of Paper |
|
Disable |
No |
Yes |
 |
Select the Job to Print |
|
No |
Yes |
 |
Copy |
|
Enable |
No |
Yes |
 |
PRINTER |
|
Enable |
No |
Yes |
 |
Prints (Document Filing) |
|
Enable |
No |
Yes |
 |
List Print |
|
Enable |
No |
Yes |
|
- |
No |
Yes |
|
- |
No |
Yes |