SYSTEM SETTINGS LIST
Overview
The following is a list of setting mode items, factory default settings and restrictions for each item.

TOTAL COUNT
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A |
---|---|---|---|
![]() |
- | Yes | Yes |
Default Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
Yes | Yes | |||
|
Yes | Yes | |||
|
- | Yes | Yes | ||
|
- | Yes | Yes | ||
|
Disable | Yes | Yes | ||
![]() |
Disable | Yes | Yes | ||
![]() |
[MM/DD/YYYY] [/] [Last] [24-Hour] | Yes | Yes | ||
|
English (US) | Yes | Yes |
List Print (User)
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
Yes | Yes | |||
|
- | Yes | Yes | ||
|
- | Yes | Yes | ||
|
- | Yes | Yes | ||
|
- | Yes | Yes |
Paper Tray Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
Yes | Yes | |||
|
Enable | Yes | Yes | ||
|
Plain, 8-1/2" × 11" | Yes | Yes | ||
|
Plain, 8-1/2" × 11" | Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Yes | Yes | |||
|
Plain, 8-1/2"*1 Tray5-Plain, 11" × 17"*2 Tray5-Plain, Auto-Inch*3 |
Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Plain, Auto-Inch | Yes | Yes | ||
|
Custom 1 to 7: X=17" Y=11" | Yes | Yes |
*1 When a large capacity tray (MX-LC12) is installed
*2 When a large capacity tray (MX-LCX3 N) is installed
*3 When the large capacity trays are installed
*4 When two large capacity trays are installed
*5 When a bypass tray is installed
Paper Type Registration
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
- | Yes | Yes |
Printer Condition Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
Yes | Yes | |||
|
Yes | Yes | |||
|
1 sets of copies | Yes | Yes | ||
|
Portrait | Yes | Yes | ||
|
8-1/2" × 11" (A4) | Yes | Yes | ||
|
Varies depending on the machine configuration | Yes | Yes | ||
|
Plain paper | Yes | Yes | ||
|
600 dpi (High Quality) | Yes | Yes | ||
|
Disable | Yes | Yes | ||
|
5 | Yes | Yes | ||
|
1-Sided | Yes | Yes | ||
|
1-Up | Yes | Yes | ||
|
Enable | Yes | Yes | ||
|
Varies depending on the machine configuration | Yes | Yes | ||
|
Enable | Yes | Yes | ||
|
Disabled | Yes | Yes | ||
|
Disabled | Yes | Yes | ||
|
Disable | Yes | Yes | ||
|
Disable | Yes | Yes | ||
|
Inside | Yes | Yes | ||
|
All Enabled | Yes | Yes | ||
|
Print Side: Inside Fold Orientation: Open Right | Yes | Yes | ||
|
Fold Orientation: Open Right | Yes | Yes | ||
|
Print Side: Inside Fold Orientation: Open Right | Yes | Yes | ||
|
Print Side: Inside | Yes | Yes | ||
|
2.0 mm | Yes | Yes | ||
|
Disable | Yes | Yes | ||
|
Yes | Yes | |||
|
PC-8 | Yes | Yes | ||
|
Internal Font, 0: Courier | Yes | Yes | ||
|
0.CR=CR; LF=LF; FF=FF | Yes | Yes | ||
|
Disable | Yes | Yes | ||
|
Yes | Yes | |||
|
Disable | Yes | Yes | ||
|
Disable | Yes | Yes |
Document Filing Control
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
- | Yes | Yes |
USB-Device Check
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
- | Yes | Yes | ||
|
- | Yes | Yes | ||
|
- | Yes | Yes |
Operation Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
60 seconds | No | Yes | ||
|
Disable | No | Yes | ||
|
6 seconds | No | Yes | ||
|
American English | No | Yes | ||
|
Home Screen | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Remaining Sets | No | Yes | ||
|
0.0 seconds | No | Yes | ||
|
Disable | No | Yes | ||
|
0.5 seconds | No | Yes | ||
|
0.5 seconds | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
External Keyboard*1 | No | Yes | ||
|
Enable | No | Yes | ||
|
Enable | No | Yes | ||
|
All Invalid | No | Yes | ||
|
Disable | No | Yes | ||
|
Pattern 4 | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
List | No | Yes | ||
|
List | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
Prohibited | No | Yes | ||
|
Display in Both PC and MFP | No | Yes | ||
|
No | Yes | |||
|
Prohibited | No | Yes | ||
|
- | No | Yes | ||
|
Display in Both PC and MFP | No | Yes | ||
|
No | Yes | |||
|
Prohibited | No | Yes | ||
|
Display in Both PC and MFP | No | Yes | ||
|
Not hold Cookie | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes |
*1 When an external keyboard is not installed: Soft Keyboard
*2 This cannot be set on the machine. It can be set in Setting mode (Web version). (Administrator rights are required.)
Device Control
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
No | Yes | |||
|
Inch-1 | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
All Disabled | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
All 0 mm | No | Yes | ||
|
0 | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Plain | No | Yes | ||
|
No | Yes | |||
|
Not Allowed | No | Yes | ||
|
No | No | Yes | ||
|
No | Yes | |||
|
0.0.0.0 | No | Yes | ||
|
50001 | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
3(Normal) | No | Yes | ||
|
Enable | No | Yes | ||
|
Enable | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
No | Yes | |||
|
60 - 89 g/m2 | No | Yes | ||
|
One Sided | No | Yes | ||
|
Disable | No | Yes | ||
|
- | No | Yes | ||
|
Disable | No | Yes |
*1 When a large capacity tray is installed
*2 When a saddle finisher or finisher is installed
*3 When the bypass tray is installed
*4 When the inserter is installed
*5 When the saddle finisher is installed
*6 When the saddle finisher (100-sheet stapling) is installed
*7 When the punch module is installed
*8 When the folding unit is installed
*9 When the trimming module is installed
*10 When the stacker is installed
*11 When two stackers are installed
*12 When the status indicator is installed
Copy Function Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
No | Yes | |||
|
Varies depending on the machine configuration | No | Yes | ||
|
Auto | No | Yes | ||
|
100% | No | Yes | ||
|
1-Side to 1-Side | No | Yes | ||
|
Varies depending on the machine configuration | No | Yes | ||
|
No | Yes | |||
|
Document Glass: 5(Normal) Document Feeder: 5(Normal) |
No | Yes | ||
|
Rotation copy | No | Yes | ||
|
- | No | Yes | ||
|
9999 | No | Yes | ||
|
No | Yes | |||
|
1/2" | No | Yes | ||
|
1/2" | No | Yes | ||
|
No | Yes | |||
|
1/2" | No | Yes | ||
|
1/2" | No | Yes | ||
|
No | Yes | |||
|
X: 3-3/8", Y: 2-1/8" | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
1/2" | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
- | No | Yes |
* When a saddle finisher installed
Printer Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
No | Yes | |||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
3(Normal) | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
60 seconds | No | Yes | ||
|
Enable | No | Yes | ||
|
Auto | No | Yes | ||
|
Enable | No | Yes | ||
|
Auto | No | Yes | ||
|
Switch at End of Job | No | Yes | ||
|
- | No | Yes |
* When the bypass tray is installed
Image Send Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
No | Yes | |||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
Enable | No | Yes | ||
|
None | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
Portrait | No | Yes | ||
|
No | Yes | |||
|
Apply the Resolution Set when Stored: Disable, 200 × 200 dpi | No | Yes | ||
|
Apply the Resolution Set when Stored: Disable, 200 × 200 dpi | No | Yes | ||
|
Auto | No | Yes | ||
|
Text | No | Yes | ||
|
3 (Normal) | No | Yes | ||
|
3 (Normal) | No | Yes | ||
|
Disable | No | Yes | ||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
1/2" | No | Yes | ||
|
1/2" | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
All Invalid | No | Yes | ||
|
All Invalid | No | Yes | ||
|
Disable | No | Yes | ||
|
All Invalid | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
All Invalid | No | Yes | ||
|
All Invalid | No | Yes | ||
|
No | Yes | |||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
- | No | Yes | ||
|
No | Yes | |||
|
|||||
|
Auto | No | Yes | ||
|
Grayscale | No | Yes | ||
|
Disable | No | Yes | ||
|
|||||
|
Auto | No | Yes | ||
|
Grayscale | No | Yes | ||
|
Disable | No | Yes | ||
|
|||||
|
No | Yes | |||
|
No | Yes | |||
|
MMR (G4) | No | Yes | ||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
1 | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
MMR (G4) | No | Yes | ||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
1 | No | Yes | ||
|
No | Yes | |||
|
MH (G3) | No | Yes | ||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
Unlimited | No | Yes | ||
|
Unlimited | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes |
*1 When the network connection is enabled
Document Filing Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
Sharing Mode | No | Yes | ||
|
Date | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
- | No | Yes | ||
|
Enable | No | Yes | ||
|
Portrait | No | Yes | ||
|
Auto | No | Yes | ||
|
Auto | No | Yes | ||
|
Text | No | Yes | ||
|
600 × 600 dpi | No | Yes | ||
|
Middle | No | Yes | ||
|
Varies depending on the machine configuration | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Enable | No | Yes | ||
|
Enable | No | Yes | ||
|
No | Yes | |||
|
1/2" | No | Yes | ||
|
1/2" | No | Yes | ||
|
No | Yes | |||
|
X: 3-3/8", Y: 2-1/8" | No | Yes | ||
|
Disable | No | Yes | ||
|
Store | No | Yes | ||
|
No | Yes | |||
|
Auto | No | Yes | ||
|
No | Yes | |||
|
MMR (G4) | No | Yes | ||
|
No | Yes | |||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Auto | No | Yes | ||
|
Text | No | Yes | ||
|
200 × 200 dpi | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
MMR (G4) | No | Yes | ||
|
No | Yes | |||
|
Middle | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
Enable | No | Yes | ||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Enable | No | Yes | ||
|
Enable | No | Yes | ||
|
All Invalid | No | Yes |
List Print (Administrator)
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes |
*1 When the network is enabled
Enable/Disable Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
All Invalid | No | Yes | ||
|
All Invalid | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
All Invalid | No | Yes | ||
|
All Invalid | No | Yes | ||
|
Disable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
All Invalid | No | Yes | ||
|
All Invalid | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
Enable | No | Yes | ||
|
Enable | No | Yes | ||
|
Disable | No | Yes | ||
|
No | Yes | |||
|
No | Yes | |||
|
Disable | No | Yes |
*1 When the inserter is installed
*2 When a large capacity tray is installed
*3 When the bypass tray is installed
*4 When the saddle finisher or the finisher is installed
*5 When the punch module is installed
*6 When the folding unit is installed
*7 When the trimming module is installed
*8 When the stacker is installed
*9 When two stackers are installed
*10 When the network connection is enabled
DATA BACKUP
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes |
Product Key
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
- | No | Yes | ||
|
- | No | Yes |
* It may not be possible to use some settings, depending on the peripheral devices installed.
Storing/Calling of System Settings
U: General user; A: System administrator / Administrator
Item | Factory default setting | U | A | ||
---|---|---|---|---|---|
|
No | Yes | |||
|
- | No | Yes | ||
|
- | No | Yes | ||
|
- | No | Yes |