PAPER TYPE REGISTRATION
Paper Type Registration
Store a paper type when the desired paper type does not appear as a selection or when you wish to create a new set of paper properties.
Up to 11 paper types can be registered.
Up to 11 paper types can be registered.
List of Set Up Items
Item | Description |
---|---|
Type Name | Register any name. The factory default names are "User Type 1" to "User Type 11". |
Fixed Paper Side | Use this setting when paper with a front and reverse side is used. |
Disable Duplex | Use this setting when paper loaded cannot be used for 2-sided printing. |
Disable Reverse | Use this setting when using paper that cannot be reversed. |
Disable Staple | Use this setting when paper used cannot be stapled. |
Disable Punch | Use this setting when paper used cannot be punched. |
Disable Fold | Use this setting when paper used cannot be folded. |
