FINISHER (100-SHEET STAPLING)
Overview
This includes the offset function that outputs sorted paper while staggering each set of paper and the staple sort function that staples each set of prints.
Installing an optional hole punch module allows you to punch holes in printed paper.
Installing an optional hole punch module allows you to punch holes in printed paper.
Function names
Tap the name to make its details pop up.
Staple compiler
This temporarily stacks paper to be stapled.
This temporarily stacks paper to be stapled.
Output tray
Stapled and offset output is delivered to this tray.
The tray is slidable. Extend the tray for printing on large-size paper (12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 13", A3W, A3 and B4 sizes).
Stapled and offset output is delivered to this tray.
The tray is slidable. Extend the tray for printing on large-size paper (12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 13", A3W, A3 and B4 sizes).
Top cover
Open this cover to remove a paper misfeed.
Open this cover to remove a paper misfeed.
Front cover
Open this cover to replace the staple cartridge or remove a staple jam.
Open this cover to replace the staple cartridge or remove a staple jam.

- Do not place heavy objects on the finisher or press down on the finisher (100-sheet stapling).
- Exercise caution when you turn on the power and when printing is taking place, as the tray may move up and down.
- A finisher (100-sheet stapling) cannot be installed simultaneously with a saddle finisher.
Supplies
The finisher (100-sheet stapling) requires the following staple cartridge:
Staple cartridge (approx. 5000 staples per cartridge × three cartridges) MX-SCX2
Replacing the cartridge
When the staple cartridge runs out of staples, a message will appear in the operation panel. Follow the operation procedure to replace the staple cartridge.
Open the front cover
Squeeze the green parts of the staple case and pull the case up and then out
Remove the empty staple cartridge
When staples remain, the staple cartridge cannot be removed.
Insert a new staple cartridge into the staple case
Push the staple case in until it clicks into place.Install a staple case
Push the staple case in until it clicks into place.Close the front cover
Make a proof copy in staple sort function to verify that stapling takes place correctly.
Discarding staple waste
When a finisher is used for stapling, staple waste is produced.
The staple waste is collected in the staple waste box.
Follow the steps below to discard staple waste.
The staple waste is collected in the staple waste box.
Follow the steps below to discard staple waste.
Open the front cover
Grasp the tab of the staple waste box, gently pull out the box, and discard the staple waste
- Do not put your fingers into the staple waste box. The staples may prick and injure your fingers.
- Do not discard the staple waste in a plastic bag. The staples may create holes in the bag.
Replace the staple waste box
Make sure that the staple waste box is replaced correctly.Close the front cover