APPLICABLE PAPER TYPES
Overview
This section describes paper types that can be used and those that cannot be used. It also explains about the print side when loading paper into the paper tray.
Heavy paper, thin paper, and other types of paper except plain paper are referred to as special media.
- Various type of paper are commercially available, some of which cannot be used on the machine.
Before using any paper, consult the dealer or "TOSHIBA Service Department". - The image quality and toner fusibility of paper may change due to ambient conditions, operating conditions, and paper characteristics, resulting in image quality inferior to that of TOSHIBA standard paper.
Before using any paper, consult the dealer or "TOSHIBA Service Department". - The use of non-recommended or non-usable paper may result in skewed feeding, misfeeds, poor toner fusing (the toner does not adhere to the paper well and can be rubbed off), or machine failure.
- The use of non-recommended paper may result in misfeeds or poor image quality. Before using non-recommended paper, check whether printing can be performed properly.
Usable paper
Specifications of plain paper, heavy paper and thin paper
| Plain paper |
|
|---|---|
| Heavy paper | 28 lbs bond to 110 lbs Cover (106 g/m2 to 300 g/m2) |
| Thin paper | 13 lbs bond to 16 lbs bond (52 g/m2 to 59 g/m2) |
Recycled paper, colored paper and pre-punched paper must meet the same specifications as plain paper. Before using any paper, consult the dealer or "TOSHIBA Service Department".
Types of paper that can be set in each tray
| TRAY 1/2 | Tray 3 | Tray 4 | Bypass - Tray | Tray 5 Large capacity tray (MX-LC12 / MX-LCX3 N) |
LARGE CAPACITY TRAYS | Bypass tray (for large capacity trays) |
Inserter (Upper / Lower) |
||
|---|---|---|---|---|---|---|---|---|---|
| Tray 5/7 | Tray 6/8 | ||||||||
| Thin paper | - | - | - | Yes | - | Yes | Yes | Yes | - |
| Plain paper | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Recycled paper | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Color | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Letter head | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Pre-printed | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Pre-punched | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Heavy paper 1: 28 lbs bond to 65 lbs index (106 g/m2 to 176 g/m2) | - | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Heavy paper 2: 65 lbs index to 80 lbs Cover (177 g/m2 to 220 g/m2) | - | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
| Heavy paper 3: 80 lbs bond to 140 lbs index (221 g/m2 to 256 g/m2) | - | - | - | Yes | - | Yes | Yes | - | - |
| Heavy paper 4: 140 lbs index to 110 lbs Cover (257 g/m2 to 300 g/m2) | - | - | - | Yes | - | Yes | Yes | - | - |
| Tab paper | - | - | Yes | Yes | - | Yes | Yes | Yes | - |
| Transparency film | - | - | Yes | Yes | - | Yes | Yes | Yes | - |
| Labels | - | - | Yes | Yes | - | Yes | Yes | - | - |
| Glossy paper | - | - | - | Yes | - | Yes | Yes | - | - |
Yes: Can be used
-: Cannot be used
-: Cannot be used
For detailed information on the sizes and types of paper that can be loaded into each tray of the machine, see "MACHINE SPECIFICATIONS/COPY SPECIFICATIONS" and "PAPER TRAY SETTINGS" in "Setting mode" in the "Quick Start Guide".
Recycled paper, colored paper and pre-punched paper must meet the same specifications as plain paper. Before using any paper, consult the dealer or "TOSHIBA Service Department".
Setting orientation of the print side
The setting orientation varies for the print side of paper, depending on the tray used.| Tray | Print side |
|---|---|
| Trays 1 - 4 | Facing down |
| Bypass tray , tray 5, tray 6, tray7, tray 8 | Facing up |
When [Disabling of Duplex] is set for "Letter Head" or "Pre-Printed", set the print side in the same orientation as for the ordinary operation.
To set [Disabling of Duplex]:
In Setting mode (administrator), select [System Settings] → [Device Control] → [Disabling of Duplex].Paper that cannot be used
|
|
Non-recommended paper
|