THE SIZE OF THE PLACED ORIGINAL
Overview
When a standard size original is placed, the original size is automatically detected and displayed in "Scan Size" on the initial screen.
Standard sizes are sizes that the machine can automatically detect. The standard sizes are set in [Original Size Detector Setting] in "Setting mode".


To specify the original sizes that can be automatically detected by the machine.
In "Setting mode (administrator)", select [System Settings] → [Device Control] → [Original Size Detector Setting] to select a group of standard sizes.Group of detectable original sizes that can be selected in "Original Size Detector Setting"
Item | Detectable original sizes: Document glass | Detectable original sizes: Automatic document feeder |
---|---|---|
Inch-1 | 11" × 17", 8-1/2" × 14", 8-1/2" × 11", 8-1/2" × 11"R, 5-1/2" × 8-1/2" |
11" × 17", 8-1/2" × 14", 8-1/2" × 11", 8-1/2" × 11"R, 5-1/2" × 8-1/2", 5-1/2" × 8-1/2"R, A3, A4, B4, B5, B5R |
Inch-2 | 11" × 17", 8-1/2" × 13" (216 mm × 330 mm), 8-1/2" × 11", 8-1/2" × 11"R, 5-1/2" × 8-1/2" |
11" × 17", 8-1/2" × 13" (216 mm × 330 mm), 8-1/2" × 11", 8-1/2" × 11"R, 5-1/2" × 8-1/2", 5-1/2" × 8-1/2"R, A3, A4, B4, B5, B5R |
Inch-3 | 11" × 17", 8-1/2" × 13-2/5" (216 mm × 340 mm), 8-1/2" × 11", 8-1/2" × 11"R, 5-1/2" × 8-1/2" |
11" × 17", 8-1/2" × 13-2/5" (216 mm × 340 mm), 8-1/2" × 11", 8-1/2" × 11"R, 5-1/2" × 8-1/2", 5-1/2" × 8-1/2"R, A3, A4, B4, B5, B5R |
AB-1 | A3, A4, A4R, A5, B4, B5, B5R | 8-1/2" × 11", 8-1/2" × 14", 11" × 17", A3, A4, A4R, A5, A5R, B4, B5, B5R |
AB-2 | A3, A4, A4R, A5, B5, B5R, 216 mm × 330 mm (8-1/2" x13") |
8-1/2" × 11", 11" × 17", A3, A4, A4R, A5, A5R, B4, B5, B5R, 8-1/2" × 13" (216 mm × 330 mm) |
AB-3 | A3, A4, A4R, A5, B4, 8K, 16K, 16KR | 8-1/2" × 11", 11" × 17", 8-1/2" × 13" (216 mm × 330 mm), A3, A4, A4R, A5, A5R, B4, B5, B5R, 8K, 16K, 16KR |
AB-4 | A3, A4, A4R, A5, B5, B5R, 216 mm × 340 mm (8-1/2" × 13-2/5") |
8-1/2" × 11", 11" × 17", 216 mm × 340 mm (8-1/2" × 13-2/5"), A3, A4, A4R, A5, A5R, B4, B5, B5R |
AB-5 | A3, A4, A4R, A5, B5, B5R, 216 mm × 343 mm (8-1/2" × 13-1/2") |
8-1/2" × 11", 11" × 17", 216 mm × 343 mm (8-1/2" × 13-1/2"), A3, A4, A4R, A5, A5R, B4, B5, B5R |