SIDE AND BACK
This section describes the names and functions of the respective parts on the side and back of the machine.
Tap the name to make its details pop up.
Tap the name to make its details pop up.

USB connector (A type)
This is used for connecting some optional device. This machine does not use this connector.
This is used for connecting some optional device. This machine does not use this connector.
USB connector (B type)
A computer can be connected to this connector so that the machine can be used as a printer.
For the USB cable, use a shielded cable.
Supports USB 2.0 (Hi-Speed).
A computer can be connected to this connector so that the machine can be used as a printer.
For the USB cable, use a shielded cable.
Supports USB 2.0 (Hi-Speed).
LAN connector
Connect the LAN cable to this connector when the machine is used on a network.
Use a shielded LAN cable.
Connect the LAN cable to this connector when the machine is used on a network.
Use a shielded LAN cable.
Service-only connector
This connector is for use only by service technicians.
Connecting a cable to this connector may cause the machine to malfunction.
Important note for service technicians:
The cable connected to the service connector must be less than 118" (3 m) in length.
This connector is for use only by service technicians.Connecting a cable to this connector may cause the machine to malfunction.
Important note for service technicians:
The cable connected to the service connector must be less than 118" (3 m) in length.