ADDING INSERTS WHEN PRINTING ON TRANSPARENCY FILM

Overview

When transparency film is used for printing, this function prevents the sheets of transparency film from sticking together by inserting a sheet of paper between each sheet of film. As necessary, the same content as that printed on each sheet of transparency film is also printed on the corresponding sheet of inserted paper.

Operation

icon Windows

  1. 2

    Click the [Special Modes] tab

  2. 2

    Select [Transparency Inserts] and click the [Settings] button

  3. 2

    Select the transparency insert settings

    When the [Printed] checkbox is selected to set to icon, the same content as that printed on the transparency film is also printed on the insert. If necessary, configure [Paper Source] or [Paper Type].
    • Transparency film can be loaded into tray 4, the bypass tray and large capacity trays.
    • In the machine side, also specify the paper type of the tray with transparency films to be loaded in [Transparency].

icon Macintosh

  1. 2

    Select [Printer Features]

  2. 2

    Select [Transparency Inserts] in [Feature Sets]

  3. 2

    Select the transparency insert settings

    When [On(Printed)] is selected from "Transparency Inserts", the same content as that printed on the transparency film is also printed on the insert. If necessary, configure [Paper Source] or [Paper Type].
    • Transparency film can be loaded into tray 4, the bypass tray and large capacity trays.
    • In the machine side, also specify the paper type for the tray with transparency films to be loaded in [Transparency].
Back to top