PERIPHERAL DEVICES
Overview
Peripheral devices can be installed on the machine to increase its range of functionality.
Peripheral devices are generally optional. However, some models include certain peripheral devices as standard equipment.
Peripheral devices are generally optional. However, some models include certain peripheral devices as standard equipment.
(As of May 2012)
Product name | Product number | Description |
---|---|---|
Large capacity tray | MX-LC12 | Additional tray. A maximum of 3,500 sheets of paper can be placed. |
MX-LCX3 N | Additional tray. A maximum of 3,000 sheets of paper can be placed. This option can only be installed on the e-STUDIO907. | |
Large capacity trays | MX-LC13 | Additional tray. A maximum of 5,000 sheets of paper can be placed. You can also connect two units. |
Paper pass module | MX-RB16 | This unit is required to facilitate connection of large capacity trays. |
Connection module | MX-RB17 | This unit is required to facilitate connection of two large capacity trays. |
Multi bypass tray | MX-MFX1 | Additional tray. A maximum of 100 sheets of paper can be placed. Install this tray in the machine. |
MX-MF11 | Additional tray. A maximum of 500 sheets of paper can be placed. Install this tray on the large capacity trays. | |
High capacity stacker | MX-ST10 | This unit is useful when you output a large number of copies. A maximum of 5,000 sheets of paper can be output. |
Paper cart | MX-CA10 | This is a cart that is installed in the high capacity stacker. It is useful when you carry a large number of output sheets. One unit of this product is supplied with MX-ST10, and this is for addition. |
Finisher (50-sheet stapling) | MX-FN24 | Output device that enables the use of the staple function and offset function. A maximum of 50 sheets of paper can be stapled. This option can only be installed on the e-STUDIO907. |
Finisher (100-sheet stapling) | MX-FN21 | Output device that enables the use of the staple function and offset function. A maximum of 100 sheets of paper can be stapled. |
Saddle stitch finisher (50-sheet stapling) | MX-FN25 | Output device that enables use of the staple function, offset function and pamphlet copy function. A maximum of 50 sheets of paper can be stapled. This option can only be installed on the e-STUDIO907. |
Saddle stitch finisher | MX-FN22 | Output device that enables use of the staple function, offset function and pamphlet copy function. A maximum of 100 sheets of paper can be stapled. |
Punch module (100-sheet punching) | MX-PNX4B | This unit punches holes in copies and other output. A finisher (50-sheet stapling) or saddle finisher (50-sheet stapling) is required. |
MX-PN13B | This unit punches holes in copies and other output. A finisher (100-sheet stapling) or saddle finisher (100-sheet stapling) is required. | |
Trimming module | MX-TM10 | This unit trims the excess portions of saddle-stitched sheets. A saddle finisher (100-sheet stapling) is required. |
Folding unit | MX-FD10 | This unit folds and outputs paper. A finisher (100-sheet stapling) or saddle finisher (100-sheet stapling) is required. |
Inserter | MX-CF11 | This unit inserts covers and insertion sheets. This unit can also feed paper to a finisher (100-sheet stapling) or saddle finisher (100-sheet stapling) for finishing. |
Curl correction unit | MX-RB18 | This unit corrects curls in printed paper. This unit is required for installing a finisher (100-sheet stapling), saddle finisher (100-sheet stapling), folding unit, inserter, or high capacity stacker. |
Paper pass unit | MX-RB13 | This unit is required for directly installing a finisher (100-sheet stapling) or saddle finisher (100-sheet stapling) and inserter. |
Mirroring kit | MX-EB15 | Automatically saves data copy on another hard disk. This unit allows you to continuously perform operations when the hard disk has been damaged. |
Enhanced compression kit | MX-EB11 | Saves a scanned document in the High Compression PDF format. High Compression PDF results in a smaller size than regular PDF. |
Staple cartridge | AR-SC2 | Staples paper. A finisher (50-sheet stapling) or saddle finisher (50-sheet stapling) is required. |
MX-SCX3 | Saddle stitches paper. A saddle finisher (50-sheet stapling) is required. | |
MX-SCX2 | Staples paper. A finisher (100-sheet stapling) or saddle finisher (100-sheet stapling) is required. | |
MX-SCX1 | Saddle stitches paper. A saddle finisher (100-sheet stapling) is required. | |
Status indicator | MX-SL10 | The status of the machine is indicated. |