PRINTER CONDITION SETTINGS
Default Settings
If you print data in an environment where the printer driver is not used (that is, if you print data using the MS-DOS system or if you print data using the PC that does not have the provided printer driver installed), set the detailed printing conditions. (However, the "Disable Blank Page Print" function will be effective even when the PCL printer driver is used.)
List of Set Up Items
| Item | Setting |
|---|---|
| Copies | 1 to 9999 sets |
| Orientation |
|
| Default Paper Size | 12" × 18" (A3W), 9" × 12" (A4W), 11" × 17", 8-1/2" × 14", 8-1/2" × 13-2/5" (216 mm × 340 mm), 8-1/2" × 13" (216 mm × 330 mm), 8-1/2" × 13-1/2" (216 mm × 343 mm) , 8-1/2" × 11", 7-1/4" × 10-1/2", 5-1/2" × 8-1/2", A3, B4, A4, B5, A5, 320 mm × 450 mm (SRA3), 225 mm × 320 mm (SRA4), 234 mm × 318 mm, 220 mm × 312 mm, 318 mm × 469 mm, 312 mm × 440 mm, 8K, 16K |
| Default Output Tray |
|
| Default Paper Type | Plain Paper, Letter Head, Pre-Printed, Pre-Punched, Recycled, Color |
| Initial Resolution Settings |
|
| Disable Blank Page Print |
|
| Line Thickness*2 | 0-9 |
| 2-Sided Print |
|
| N-Up Print*3 | N-Up
|
Layout
|
|
| Fit To Page*6 |
|
| OUTPUT |
|
| Fold |
|
| Saddle Fold Z-Fold C-Fold Accordion Fold Double Fold Half Fold |
|
| Trimming Width Settings | 2.0 to 20.0 mm |
| QUICK FILE |
|
*1 When a saddle finisher (50-sheet stapling) or finisher (50-sheet stapling) is installed
*2 This setting is used to adjust the line width of vector graphics. Except for CAD and other specialized uses, there is normally no need to change this setting. When "0" is selected, all lines are printed at a width of 1 dot.
*3 Paper sizes that can be used with this function are 11" × 17", 8-1/2" × 14", 8-1/2" × 11", A3, B4, and A4. (This function may not take effect with some print methods.)
*4 Can be selected when 2-Up is selected.
*5 Can be selected when 4-Up/8-Up is selected.
*6 Only effective when printing PDF, JPEG, and TIFF files.
- When printing using the printer driver, the printer driver settings take precedence over the printer condition settings.
- The display varies depending on the peripheral devices installed.
PCL Settings
This is used to set the symbol sets, fonts, and line feed code used in a PCL environment.
List of Set Up Items
| Item | Description | Setting |
|---|---|---|
| PCL Symbol Set Setting | Specify the symbol set used for printing. | Select from 35 items |
| PCL Font Setting | Select a font used for printing. |
|
| PCL Line Feed Code | This setting is used to select how the printer responds when a line feed command is received. |
|
| Wide A4 | When this is enabled, 80 characters per line are printed on the 8-1/2" × 11" (A4) size paper using a 10-pitch font. (When this setting is disabled, up to 78 characters are printed per line.) |
|
PostScript Settings
When an error occurs during PostScript printing, these settings determine whether or not an error notice is printed and whether or not the PostScript data is received in binary format.
List of Set Up Items
| Item | Description | Setting |
|---|---|---|
| Print PS Error | When a PS (PostScript) error occurs during PostScript printing, this setting determines whether or not an error notice is printed. |
|
| Binary Processing | Receive PostScript data in binary format. |
|