OPERATION SETTINGS
Operation Settings
The machine operations can be set as follows.
Various settings
Sets various operations.
Enlarge Display Mode
Enlarges characters displayed on the screen.When the Enlarge Display mode is enabled,
Keys Touch Sound
Adjusts the key touch sound. You can stop to sound it. You can also have three peeps sound at initial values when setting the ratio in copy mode or when adjusting the exposure in any mode.| Screen in which setting is effective | Initial value |
|---|---|
| Ratio setting screen in base screen of copy mode | Ratio 100% |
| Exposure setting screen in base screen of copy mode | Exposure level: 3 (medium) |
| Exposure adjustment screen in base screen of network scanner modes | |
| Exposure adjustment screen for Scan to HDD in document filing mode |
Key Touch Sound at Initial Point
When you specify the exposure in the exposure adjustment screen of each mode, a bleep sounds three times when the reference value is reached.Auto Clear Setting
The time until Auto Clear activates can be set to any number of seconds from 10 to 240 in increments of 10 seconds.If the machine is not used for the duration of time set here, the auto clear function will clear any settings that have been selected and return the screen to the base screen of copy mode or the job status screen.
Cancel Timer
This is used to disable the auto clear function.Message Time Setting
The duration of time that messages appear in the touch panel (the time until a message is automatically cleared) can be set to any number of seconds from 1 to 12.MFP Display Language Setting
The language that appears in the touch panel can be changed to any language.
When user authentication is enabled and a display language is specified in the favorite operation group, that setting is given priority.Default Display Settings
Set the screen that appears after auto clear and login.You can select from Copy, E-mail, Network Folder, FTP, Address Book, Document Filing or Home Screen.
Display Favorite Menus as Default
You can specify to display the "Favorite" first during mode selection.Display Action Panel as default
Specify whether or not to display with the action panel on the screen.Disabling of Job Priority Operation
The job priority function can be disabled. When this is done, the [Priority] key will not appear on the job status screen.Disabling of Bypass Printing
This setting is used to disable bypass printing (printing other jobs ahead of a job that has been stopped* because the paper required for the job is not available in any of the trays).* This does not include cases where the paper ran out during the job.
Switch the Number of Sets to be Displayed for Job Status
Select whether to display the number of progress sets or remaining sets as the job status.Key Operation Setting
This setting determines how long a key in the touch panel must be tapped until the key input is registered. The time can be set from 0 to 2 seconds in increments of 0.5 seconds.By lengthening the time setting, key input can be prevented when a key is tapped accidentally. Keep in mind, however, that when a longer setting is selected more care is required when tapping keys to ensure that key input is registered.
Disable Auto Key Repeat
This is used to disable key repeat.Key repeat causes a setting to change continuously not only each time the key is touched but while a key is tapped.
Long-touch Detection Time
Select a time when a long key touch is detected.Double Tap Speed Interval
Select an interval when a double tap is detected.Disabling of Clock Adjustment
Disables the date and time from being changed.Disabling of Covers/Inserts Mode
Disables the use of the covers and inserts function.Disable Manual Finishing
Disables Manual Finishing when an inserter is installed.Set Keyboard Priority
Selects to use the soft keyboard or an external keyboard to enter characters if the external keyboard is attached.Display current path in System Settings
While the Setting mode of the machine is in use, the menu position is displayed in hierarchical form at the top of the touch panel.Enable link of current path
If "Display current path in System Settings" is turned ON, the link of the current path is enabled.Initial Original Count Setting
Specifies whether or not "Original Count" in Others is enabled for each function.| Function | Function Types |
|---|---|
| Copy | Copy |
| Image Send | Scanner |
| Document Filing |
|
Unify 10-key number in ascending order from upper left
Arranges numeric keys in ascending order from the left top position.MFP Display Pattern Setting
Select a color pattern in the touch panel from seven color patterns.A sample of the selected template can be reviewed.
Preview Setting
File Retrieve of Document Filing
- Main Folder/Quick File Folder: Select whether the default display format of the document filing main folder and temporary folder screens is list or thumbnails.
- Custom Folder: Select whether the default display format of the document filing custom folder screen is list or thumbnails.
Remote Operation Settings
Configure settings required for remote operation of the machine from a PC connected to the same network.
Remote Software Operation
- Operation Authority: This is used when remote software is used to operate the machine remotely.
- View Password Entry Screen: When remote software is used to operate the machine remotely, you can have a password entry screen appear on the machine, on the PC, or both.
Operation from Specified PC
- Operation Authority: This is used to allow remote operation of the machine using the specified PC.
- Host Name or IP Address of PC: Enter the host name or IP address of the PC to be connected to the machine. Enter a maximum of 127 characters.
- View Password Entry Screen: When a specified PC is used to operate the machine remotely, you can have a password entry screen appear on the machine, on the PC, or both.
Operation by User Who Has Password
- Operation Authority: This is used to allow a user who has a password to operate the machine remotely. For information on the password, consult your service technician.
- View Password Entry Screen: When a user who has a password operates the machine remotely, he or she can have a password entry screen appear on the machine, on the PC, or both.
Soft Keyboard Template Setting
Register text that you frequently use when entering an address or domain name in advance. Enter a maximum of 16 characters.
Customize Key Setting
Assign frequently used functions to shortcut keys. They will be displayed in the favorite screen in the base screen of each mode. Select the customize key setting mode by clicking the "Copy" or "Scan" tab, and set the customize keys.
Set the "Hide" checkbox to
, and you can set the customize keys.
Set the "Hide" checkbox to
List of Set Up Items
| Item | Description |
|---|---|
| Customized Keys 1 to 40 | Enter a name for the customized key (maximum of 20 characters). |
| Item | Select the function that you wish to assign to the key. The functions that can be selected vary by mode. |
| Return to the Defaults | The selected favorite settings are returned to the factory default. |
It can be configured in Setting mode (Web version) only. It cannot be configured on the touch panel of the machine.Home Screen Settings
You can configure the home screen that appears when the [Home Screen] button is clicked.
It can be configured in Setting mode (Web version) only. It cannot be configured on the touch panel of the machine. When a name is clicked, the key storage screen appears.
The following settings can be configured.
The following settings can be configured.
"Item" tab
| Item | Description |
|---|---|
| Home keys 1 to 60 | Set the scroll keys at the top of Home screen. When a name is tapped, the key storage screen appears. |
| Fixed keys 1 to 10 | Set the scroll keys always displayed at the bottom of the Home screen. When a name is tapped, the key storage screen appears. |
| Template | Select one of six patterns. The key layout of the pattern selected with the [Key Layout of the Screen] is displayed. |
"Image" tab
| Item | Description |
|---|---|
| Background Image | Displays the selected background image file name. Click the [Change] key to change images. |