HIDDEN PATTERN PRINT
"Normal Condition" Tab
Select Hidden Pattern Print Setting.
The Hidden Pattern Print embeds a hidden text in the background on output sheets.
If an output sheet is copied, the embedded text appears conspicuous, which helps prevent unauthorized copying.
The Hidden Pattern Print embeds a hidden text in the background on output sheets.
If an output sheet is copied, the embedded text appears conspicuous, which helps prevent unauthorized copying.
Default Settings
| Item | Description |
|---|---|
| Hidden Pattern Print Setting | A pattern print can be printed with this settings. |
| Exposure | Select an exposure. |
| Font Size | Select a font size. |
| Angle | Select a character angle. |
| Font Style | Select the standard or italic character settings. |
| Camouflage Pattern | Set a camouflage pattern. |
| Print Method | Select a character display pattern.
|
Print Contents Setting
| Item | Description |
|---|---|
| Pre-Set Word | Allows you to select a preset character string. The following character strings can be selected.
|
| Pre-set Text | Select a stored preset character string. This setting is ignored if [Direct Entry] is enabled. |
| Information Printing | Enables simultaneous printing of the following information sets.
|
| Disable Direct Entry | Directly enter the desired text. This setting is ignored if [Pre-set Text] is enabled. |
"Contrast" Tab
Use this tab to manually specify the contrast of hidden pattern.
It can be set to any of nine levels.
It can be set to any of nine levels.
Custom Text Registration
Stores the user-created print characters. Up to 30 user-created printer characters can be stored.
Back to top