STORING A PROGRAM
Overview
This function collectively stores various settings as one program. If you store a program, you can easily retrieve and use it.
For information about how to retrieve a program in each mode, see the following:
Example of how to use a program
For example, suppose 11" × 17" (A3) size CAD drawings are copied once a month for archive purposes using the following settings:- The 11" × 17" (A3) size CAD drawings are reduced to 8-1/2" × 11" (A4) size.
- To reduce paper use by half, 2-sided copying is used.
- Margin shift is used to allow a margin to punch holes for filing.
When a job program is not stored | When a job program is stored |
---|---|
Sets 11" × 17" (A3) to 8-1/2" × 11" (A4) reduction ![]() Changes the exposure setting ![]() Sets 2-sided copying ![]() Sets margins ![]() Sets punch hole settings ![]() Tap the [Start] key |
Selects copy settings ![]() Tap the [Start] key |
This method requires multiple settings and takes time. Also, it may cause a setting error. |
This method requires no multiple settings and takes no time. Also, you can make a copy with no setting errors. |

- Up to 48 programs can be stored.
- Program settings remains registered even when the main power has been turned off.
- A program shortcut can be registered in the Home Screen or Favorite.
Operation
As an example, the procedure for storing a program in copy mode is explained below.
Set a function to be stored
After you have completed setting the function, the [Program Registration] key appears on the action panel.The number of copies cannot be stored.
Tap the [Program Registration] key on the action panel
Tap a key not used yet for program registration
Enter the program name, and tap the [OK] key
The program is then stored.If a program is not named, a program number is automatically assigned as a program name.
Select whether or not to also register a program shortcut in the Home Screen or Favorite
- If user authentication is enabled, a shortcut of the program is registered in the user's Home Screen or Favorite.
- If user authentication is disabled, enter the administrator password, and register a program shortcut.