SADDLE FINISHER (50-SHEET STAPLING)
Overview
This includes the offset function that outputs sorted sheets of paper while staggering each set of paper, the staple sort function that staples each set of prints, the saddle stitch function that staples the center of the sheets and folds the sheets in half, and the paper folding function that folds paper in half.
Installing an optional hole punch module allows you to punch holes in printed paper.
Installing an optional hole punch module allows you to punch holes in printed paper.
The saddle finisher (50-sheet stapling) can only be installed on the e-STUDIO907.Function names
Tap the name to make its details pop up.

Output tray
Stapled and offset output is delivered to this tray.
The tray is slidable. Extend the tray for printing on large-size paper (12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 13", A3W, A3 and B4 sizes).
Stapled and offset output is delivered to this tray.
The tray is slidable. Extend the tray for printing on large-size paper (12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 13", A3W, A3 and B4 sizes).
Saddle stitch tray
Saddle-stitched output is delivered to this tray.
Saddle-stitched output is delivered to this tray.
Front cover
Open this cover to replace the staple cartridge or remove a staple jam.
Open this cover to replace the staple cartridge or remove a staple jam.
- Do not place heavy objects on the finisher or press down on the saddle finisher (50-sheet stapling).
- Exercise caution when you turn on the power and when printing is taking place, as the tray may move up and down.
- A saddle finisher (50-sheet stapling) cannot be installed simultaneously with a finisher.
Supplies
The saddle finisher (50-sheet stapling) requires the following staple cartridge:
Finisher unit
Staple cartridge (approx. 5000 staples per cartridge × three cartridges) AR-SC2
Saddle stitch unit
Staple cartridge (approx. 2,000 staples per cartridge × four cartridges) MX-SCX3
Replacing the cartridge
When the staple cartridge runs out of staples, a message will appear in the operation panel. Follow the operation procedure to replace the staple cartridge.
Open the cover

Pull out the unit
Slowly pull out the unit until it stops.
Remove the staple case
Staple section
Grasp the green part of the staple case and pull the staple case down.
Saddle stitch section
(1) Grasp the green part and pull it forward and down.
The unit that holds the staple case will move forward.(2) Pull the staple case up and out.

In the saddle stitch section, replace the cartridges in the front and back staple cases (two cartridges).
Release the staple case cover lock
While holding both sides of the staple case, pull up the upper unit.
When staples remain, the lock cannot be released.
Remove the staple cartridge

Install a new staple cartridge
Push the staple case in until it clicks into place.
Do not remove the seal from the cartridge before inserting the cartridge into the case.
Push the staple case firmly back in

Pull the seal that holds the staples straight out

Install the staple case
Staple section
Push the staple case in until it clicks into place.
Saddle stitch section
(1) Push the staple case in until it clicks into place.
(2) Grasp the green part and push in.

Push in the staple unit

Close the cover
