QUICK SETTINGS
Quick Settings
Select the minimum required settings for the machine connection to the network.

IPv4 Settings
When using the machine on a TCP/IP (IPv4) network, use this setting to configure the IP address of the machine.
DHCP/BOOTP
Use this setting to have the IP address obtained automatically using DHCP (Dynamic Host Configuration Protocol)/BOOTP (Bootstrap Protocol). When this setting is enabled, it is not necessary to manually enter an IP address.

IPv4 Address
Enter the IP address of the machine.Subnet Mask
Enter the IP subnet mask.Default Gateway
Enter the default gateway address.IPv6 Settings
When using the machine on a TCP/IP (IPv6) network, use this setting to configure the IP address of the machine.
IPv6
Enable this setting.DHCPv6
Use this setting to have the IP address obtained automatically using DHCP (Dynamic Host Configuration Protocol) v6. When this setting is enabled, it is not necessary to enter an IP address.Manual Address/Prefix Length
Enter the IP address and the prefix length (0 to 128) of the machine.Default Gateway
Enter the default gateway address.
- If the machine is used on a TCP/IP network, be sure to enable the "TCP/IP" below.
- In an IPv6 environment, the machine can use LPD or IPP protocol.

- If DHCPv6 is used, the IP address assigned to the machine may change automatically. If the IP address changes, printing will not be possible.
Network Name Settings
Device Name
Enter a device name.Domain Name
Enter the domain name.DNS Settings
Primary Server
Enter the IP address of primary DNS server.Reply E-mail Address
Enter the IP address of secondary DNS server.Domain Name
Enter the domain name where the selected DNS server exists.SMTP Settings
Primary Server
Enter the IP address or the host name of the primary SMTP server.Reply E-mail Address
If data transmission has failed, the undelivered e-mail may be returned from the server. Enter an e-mail address (a single address only) to receive such undelivered mails. Usually, enter the e-mail address of the system administrator.Enable SSL
If_S.png)
This requires the server to support the STARTTLS command.
To allow SSL communication, set the "Port Number" to the same port number as the normal SMTP.
SMTP Authentication
If_S.png)
User Name
Enter the user name.Password
To change the password, set the [Change Password] checkbox to_S.png)
Connection Test
Tap the [Execute] button to test the connection to the SMTP server.LDAP Settings
Name
Enter the address book name.Default Address Setting
Enters the search defaults to search for a specific area of the LDAP directory information tree.Example: o = ABC, ou = NY, cn = Everyone
Entries must be separated by semicolons or commas.
LDAP Server
Enter the IP address or host name of the LDAP server.User Name
Enter the account name for LDAP setting.Password
To change the password, set the [Change Password] checkbox to_S.png)
Authentication
Select the authentication server from the drop-down list.KDC Server
Enter the IP address or host name of the Kerberos authentication server.Realm
Enter the Kerberos realm.Enable SSL
If_S.png)
Connection Test
Tap the [Execute] button to test the connection to the LDAP server.Public Folder / NAS Setting
Set each option to [Prohibited] if the storage is not used.
Back to top