ADDING A REGISTERED IMAGE TO AN ORIGINAL (CUSTOM IMAGE)
Overview
This function adds an image registered in the machine to an original to make a copy. An image must be registered from the printer driver to the machine. See "REGISTERING A CUSTOM IMAGE".

- A custom image is printed with the registered size. The size remains unchanged even when the copy ratio is enlarged or reduced.
- A different custom image cannot be specified for each page.
| Other functions | Custom image operations |
|---|---|
| Margin Shift | The margin range is shifted before printing. |
| Dual Page Copy | A custom image is printed by sheet. |
| Covers/Inserts | Based on the custom image settings. |
| 2in1 | A custom image isprinted for each set of pages. |
| Tab Copy | A custom image isprinted regardless of image shift setting. |
| Card shot | A custom image is printed by sheet. |
| Mirror Image | A custom image is printed without mirror image reverse. |
| B/W Reverse | A custom image is printed without B/W reverse. However, the following condition is set when printed on a dark background. Custom stamp: Printed in white Custom watermark: Printed without being whitened |
| Centering | A custom image is printed without centering. |
| Stamp menu | A custom image is printed on the stamp menu. |
| Photo Repeat | Cannot be combined |
| Multi-Page Enlargement | Cannot be combined |
| Hidden Pattern Print | A custom image is printed under a hidden pattern print. |
| Repeat Layout | Cannot be combined |
| Position Image | A custom image is printed at the original position regardless of the position image setting. |
| Book Divide | A custom image is printed by sheet. |
| Tandem Copy | A custom image is printed when the custom image with the same file name is registered in both the master and slave machines. If the custom image is not registered, it will be copied instead of printed. |
Operation
Place an original, and tap the [Preview] key
Place the original in the automatic document feeder or on the document glass.
Tap the [Others] key, and tap the [Custom Image] key
Tap the [Custom Stamp] or [Custom Watermark] key

Tap the [Image] key and select an image
Select the required thumbnail image(s) from the available selection.
Set [Print Page] or [Original]
For the settings, see the following "Custom image settings".
After the settings are completed, tap
and the [Back] key in sequence.
To cancel the custom image setting:
Tap the [Off] key.
Check the preview image in the preview screen
To cancel all settings:
Tap the [CA] key.
Tap the [Start] key to start copying
To make two or more sets of copies:
Tap the copies display key to specify the number of copies.

Custom image settings
For custom stamp
| Description | Description | |
|---|---|---|
| Print Page | Specify a page(s) for printing. First Page or All Pages | |
| Print Position | Specify a position for printing. | |
| Originals | ORIGINAL ORIENTATION | Specify the original orientation. |
| 2-Sided Original Type | Specify the binding edge for a 2-sided original. Select Book or Tablet. | |
| Angle | Specify the corner of the image. Select from 0 degrees, -90 degrees, 90 degrees, and 180 degrees. | |
For custom watermark
Back to top| Description | Description | |
|---|---|---|
| Print Pattern | Transparent: Makes an original image transparent for stamp copy. Overlap: Hides a watermark added to an original image for stamp copy. |
|
| Exposure | Select the exposure from nine levels. | |
| Print Page | Select First Page or All Pages. | |
| Print Position | Specify a position for stamp copy. | |
| Originals | ORIGINAL ORIENTATION | Specify the original orientation. |
| 2-Sided Original Type | Specify the binding edge for a 2-sided original. Select Book or Tablet. | |
| Angle | Select from 0 degrees, -90 degrees, 90 degrees, and 180 degrees. | |