FOLDING OUTPUT PAPER
Overview
Copies can be folded and output.
| Folding types | Usable paper | Printed surface | Binding edge | Folding image |
|---|---|---|---|---|
| Z-Fold | 11" × 17", 8-1/2" × 14", 8-1/2" × 11"R, A3, B4, A4R | - | - | ![]() |
| C-Fold | 8-1/2" × 11"R, A4R | Inside | Right binding | ![]() |
| Inside | Left binding | ![]() |
||
| Outside | Right binding | ![]() |
||
| Outside | Left binding | ![]() |
||
| Accordion Fold | 8-1/2" × 11"R, A4R | - | Right binding | ![]() |
| - | Left binding | ![]() |
||
| Double Fold | 8-1/2" × 11"R, A4R | Inside | Right binding | ![]() |
| Inside | Left binding | ![]() |
||
| Outside | Right binding | ![]() |
||
| Outside | Left binding | ![]() |
||
| Half Fold | 8-1/2" × 11"R, A4R | Inside | - | ![]() |
| Outside | - | ![]() |
||
| Saddle Fold | Saddle finisher (50-sheet stapling): 12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 11"R, A3, B4, A4R, 8K Saddle finisher (100-sheet stapling: 12" × 18", 11" × 17", 8-1/2" × 14"/8, 1/2" × 11"R, A3, B4, A4R, SRA3, 8K |
Inside | - | ![]() |
| Outside | - | ![]() |
You can view the specified folding type in "DISPLAYING THE COPY PREVIEW".
- A saddle finisher is required to use Saddle Fold.
- A folding unit is required to use Z-Fold, C-Fold, Accordion Fold, Double Fold, and Half Fold.
- Special media such as transparency film and tab paper cannot be used.
- The paper folding function cannot be used with the staple and hole punch function. However, it can be used with them if the paper size for Z-folding is set to 11" × 17", A3 or B4.
Operation
Tap the [Output] key
Tap the [Fold] tab, and tap the folding type key

To cancel the paper folding function:
Tap the selected fold key again.
Tap the [Detail] key
For the setting method, see "Detail Type for each Folding Type".
After the settings are completed, tap
.

Detail Type for each Folding Type
Saddle Fold
Specify "Print Side" and "Multiple Fold".
Specify "Print Side" and "Multiple Fold".

- "Multiple Fold" is available when a saddle finisher (100-sheet stapling) is installed on the machine.
- The Multiple Fold function folds five sheets at a time. For example, if an original has 12 A4 size plain sheets, they are folded three times in total: 5 sheets + 5 sheets + 2 sheets.
However, some types of paper reduces the number of sheets that are folded every set. For example, heavy paper is folded on a three-sheet basis.
Z-Fold
Specify the paper size for Z-folding.
Specify the paper size for Z-folding.

C-Fold
Specify "Print Side" and "Fold Orientation".
Specify "Print Side" and "Fold Orientation".

Accordion Fold
Specify "Fold Orientation".
Specify "Fold Orientation".

Double Fold
Specify "Print Side" and "Fold Orientation".
Specify "Print Side" and "Fold Orientation".

Half Fold
Specify "Print Side".
Back to topSpecify "Print Side".















