SENDING TWO PAGES AS A SINGLE PAGE (2IN1)
Overview
Reduce two original pages to the equal size and sent them as a single page. This function is convenient when you have a large number of original pages and wish to reduce the number of pages sent.
You can scan an original placed in both the automatic document feeder and on the document glass.

- You cannot send a document at a size smaller than the original size.
- The 2in1 is only available for originals with 8-1/2" × 11" (A4) or 5-1/2" × 8-1/2" (B5 or A5) size.
- When the scan size of the original is specified by numeric values, this function cannot be used.
- This function cannot be used together with Dual Page Scan or Card Shot.
Operation
Place the original
Place the original in the automatic document feeder or on the document glass.Specify the destination
Tap the [Others] key, and tap the [Multi Shot] key
A checkmark appears on the icon.
After the settings are completed, tap the [Back] key.To cancel the Multi Shot setting:
Tap the [Multi Shot] key to clear the checkmark.Tap the [Original] key
Tap the [Image Orientation] key with the same orientation as the placed original
If this setting is incorrect, a suitable image may not be transmitted.After the settings are completed, tap.
Tap the [Start] key to start scanning of the original
If you inserted the original pages in the document feeder tray, all pages are scanned.
When you place the original on the document glass, scan each page one at a time.
After you have scanned the last original, tap the [Read-End] key.
A beep will sound to indicate that scanning and transmission have ended.- Tap the [Preview] key to preview the output image before sending it. After you have scanned an original by tapping the [Preview] key, tap the [Additional Scan] key to scan the next original. Tap the [Start] key to start sending an image.
If you tap the [Function Rev.] key on the scan confirmation screen, you can change the exposure, resolution, scan size, and send size. (However, when scanning each even-numbered page of the original, only the exposure is changed.)
- Tap the [Preview] key to preview the output image before sending it. After you have scanned an original by tapping the [Preview] key, tap the [Additional Scan] key to scan the next original. Tap the [Start] key to start sending an image.