USER COUNT
Displaying User Count
This displays the total number of pages printed by each user.
The count display in each mode, and the display count type can also be selected.
From the User List, you can narrow the display by alphabet or user index by selecting the [Index] list and can select a number of users to be displayed at a time using the [Display Items].
The count display in each mode, and the display count type can also be selected.
From the User List, you can narrow the display by alphabet or user index by selecting the [Index] list and can select a number of users to be displayed at a time using the [Display Items].
Displaying User Count
Set the checkbox to
at the left of the user name and tap the [Show] key, and the user count list is displayed.
- You can narrow the display items by selecting a mode name and a peripheral device from the [Select Function].
- You can narrow the count type using the [Selection Count Number to be Displayed].
List of Display Items
| Item | Description |
|---|---|
| Next | Displays the next user (in the order of the registration numbers). |
| Previous | Displays the previous user (in the order of the registration numbers). |
| Show | Displays the counts and the number of pages remaining of the selected user for each function. |
| Page Limit | The page limit set for the user appears in parentheses below the count. |
If peripheral devices are not mounted, their count is not displayed. Resetting user counts
Reset all counts.
To reset all count of the selected user, set the checkbox toReset count of each item
To reset the selected count, display the user count, set the checkbox of each count display to| Item | Description |
|---|---|
| Next (displayed only when a single user is selected) | Displays the next user (in the order of the registration numbers). |
| Previous (displayed only when a single user is selected) | Displays the previous user (in the order of the registration numbers). |
| Show | Displays the counts and the number of pages remaining of the selected user for each function. |
| Clear Count | Reset the count of the selected item to zero (0). |
Save User Count
Clicking the [Save] button saves the user count information as a data file.
To delete the user count information in the machine, click the checkbox next to the "Save and Delete the Data" so that it is selected
and click the [Save] button.
This cannot be set on the machine. It can be set in Setting mode (Web version).