ECO SETTING
Eco Setting
The machine's power consumption can be reduced by Eco Mode setting.
The settings on the Energy Save can be collectively changed.
Based on the degree in which to reduce the machine's power consumption, select "Normal Mode" or "Eco Mode".
To separately configure the eco settings, select "Following the Power Management".
Based on the degree in which to reduce the machine's power consumption, select "Normal Mode" or "Eco Mode".
To separately configure the eco settings, select "Following the Power Management".
Settings for Eco Mode
| Item | Description |
|---|---|
| Normal Mode | Allows easy machine operation with reduced power consumption. |
| Eco Mode | Minimizes the machine's power consumption. |
| Following the Power Management | The separate power saving settings apply. |
Setting values that are applied to Eco Mode settings
Setting values applied by each mode is as follows.| Energy Save | Normal Mode | Eco Mode |
|---|---|---|
| Eco Scan | On (Sending Modes Only) |
On (All Modes Except Copy) |
| Auto Power Shut-Off Timer | Change transition time by time of day.:Auto | Fix transition time.:On(15 min.) |
| Preheat Mode Setting | 1 min. | 1 min. |
| Turn off Panel Display during pre-heat mode | On | On |
Each Energy Save settings in the Power Management Setting is not applied when Normal/Eco mode is used.