POWER ON/OFF SCHEDULE SETTING

Power ON/OFF Schedule Setting

The machine operator panel can be turned On or Off at a preset time. Up to three (3) patterns can be set. The "Setting 1", "Setting 2" and "Setting 3" are executed in this sequence if set at the same day of week or at the same clock time.
  • The scheduling function does not support the power management settings in the Preheat Mode and Auto Power Shut-Off Mode.
  • The preset power-off time is subject to the following restrictions:
    • If the machine is running due to the current job execution or other reasons, the machine is turned off only after the job has finished.
    • The machine cannot receive printer jobs.
    • If the Time Specified Output of Received Data setting is enabled, they are output next time the machine is turned on.
  • If the power management setting is also enabled, the Power On/Off Scheduling settings precede.
  • If the same time is specified, settings are applied in the order of "Setting 1", "Setting 2", and "Setting 3".
  • The power is not turned off in the following cases:
    • "Automatic deletion when power is turned on" is in progress.
    • While the optimization of the hard disk is in progress or while a restart is in progress after the setting mode has been changed.
    • The preset power on/off time is within one minute from when the setting is accepted.
Back to top