The Network Status screen shows the general status information and the statuses relevant to, TCP/IP, NetWare, EtherTalk, and NetBIOS protocols.
| Item |
Description |
| General |
Displays the information common to the network.
- Link Status: Displays the data transfer rate of the NIC and cable information.
- Duplex Mode: Displays the duplex mode of the NIC.
- Hardware Address: Displays the MAC address of the NIC.
- Print Status on Startup: Displays whether or not status is printed upon startup.
- Device Name: Displays the device name.
- Domain Name: Displays the domain name.
|
| TCP/IP |
Displays the current status of the TCP/IP protocol.
- IPv4 Settings: Displays the IPv4 protocol settings.
- DHCP/BOOTP: Selects whether or not the IP address is obtained from the DHCP/BOOTP server.
- RARP: Displays the status of the RARP protocol.
- IPv4 Address: Displays the IPv4 address.
- Subnet Mask: Displays the current subnet mask.
- Default Gateway: Displays the current default gateway.
- IPv6 Settings: Displays the IPv6 status.
- DHCPv6: Displays the status of the DHCPv6 server.
- Manual Address: Displays the IPv6 address that has been manually specified.
- Default Gateway: Displays the current default gateway.
- Link-Local Address: Displays the link-local address.
- Stateless Address 1: Displays the stateless address.
- Stateless Address 2: Displays the stateless address.
- Stateful Address: Displays the stateful address.
|
| DNS |
Displays the status of the DNS server.
- Primary Server: Displays the current IP address of the primary DNS server.
- Secondary Server: Displays the current IP address of the secondary DNS server.
- Domain Name: Displays the current domain name of the DNS server.
|
| WINS |
Displays the status of the WINS server.
- Primary Server: Displays the current IP address of the primary WINS server.
- Secondary Server: Displays the current IP address of the secondary WINS server.
- Primary Server (DHCP): Displays the current IP address of the primary WINS server (DHCP).
- Secondary Server (DHCP): Displays the current IP address of the secondary WINS server (DHCP).
- Scope ID: Displays the current WINS scope ID.
- Scope ID (DHCP): Displays the current WINS scope ID (DHCP).
|
| NetWare Status |
Displays the NetWare status.
- NetWare: Displays the status of the NetWare protocol.
- Frame Type: Displays the frame type.
- Network Number: Displays the network number.
- Operation Mode: Displays the operation mode.
- PSERVER Name: Displays the print server name.
- NDS Tree: Displays the NDS tree name.
- NDS Context: Displays the NDS context.
|
| EtherTalk Status |
Displays the EtherTalk status.
- EtherTalk: Displays the status of the EtherTalk protocol.
- Zone Name: Displays the zone name.
- Type Name: Displays the type name.
- Object Name: Displays the object name.
|
| NetBIOS Status |
Displays the NetBIOS status.
- NBT/WINS: Displays NBT/WINS protocol status.
- Master Browser: Displays the Master Browser.
|