FINISHER (50-SHEET STAPLING)
Overview
This includes the offset function that outputs sorted paper while staggering each set of paper and the staple sort function that staples each set of prints.
Installing an optional hole punch module allows you to punch holes in printed paper.
Installing an optional hole punch module allows you to punch holes in printed paper.
The finisher (50-sheet stapling) can only be installed on the e-STUDIO907.Function names
Tap the name to make its details pop up.

Output tray
Stapled and offset output is delivered to this tray.
The tray is slidable. Extend the tray for printing on large-size paper (12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 13", A3W, A3 and B4 sizes).
Stapled and offset output is delivered to this tray.
The tray is slidable. Extend the tray for printing on large-size paper (12" × 18", 11" × 17", 8-1/2" × 14", 8-1/2" × 13", A3W, A3 and B4 sizes).
Front cover
Open this cover to replace the staple cartridge or remove a staple jam.
Open this cover to replace the staple cartridge or remove a staple jam.
- Do not place heavy objects on the finisher or press down on the finisher (50-sheet stapling).
- Exercise caution when you turn on the power and when printing is taking place, as the tray may move up and down.
- A finisher (50-sheet stapling) cannot be installed simultaneously with a saddle finisher.
Supplies
The finisher (50-sheet stapling) requires the following staple cartridge:
Staple cartridge (approx. 5000 staples per cartridge × three cartridges) AR-SC2

Replacing the cartridge
When the staple cartridge runs out of staples, a message will appear in the operation panel. Follow the operation procedure to replace the staple cartridge.
Open the cover

Pull out the unit
Slowly pull out the unit until it stops.
Remove the staple case
Grasp the green part of the staple case and pull the staple case down.
Release the staple case cover lock
While holding both sides of the staple case, pull up the upper unit.
When staples remain, the lock cannot be released.
Remove the staple cartridge

Install a new staple cartridge
Push the staple case in until it clicks into place.
Do not remove the seal from the cartridge before inserting the cartridge into the case.
Push the staple case firmly back in

Pull the seal that holds the staples straight out

Install the staple case
Push the staple case in until it clicks into place.
Push in the staple unit

Close the cover
