TRAY 3/4

Overview

A maximum of 500 sheets of paper from 11" × 17" to 7-1/4" × 10-1/2"R (A3W to B5R) can be loaded into tray 3.
A maximum of 500 sheets of paper from 11" × 17" to 5-1/2" × 8-1/2"R (A3W wide to A5R) can be loaded into tray 4.
Other than plain paper, special media such as transparency film and tab paper can be loaded into tray 4.
To load tab paper, the dedicated guide must be installed.
If you loaded paper of a different type or size from the paper previously loaded, be sure to check the settings in "Setting mode". An incorrect setting may cause print failure, printing on paper of an incorrect size, or type or paper misfeeds.
To check the type and size of paper:
In "Setting mode", select [System Settings] → [Paper Tray Settings].
Do not place heavy objects on the tray or press down on the tray.

Operation

  1. Pull out the paper tray

    Gently pull the tray out until it stops.
    To load paper, go to step 3.

    Keep holding the handle until the lock is released.
  2. Adjust guide plates A and B by squeezing their lock levers and sliding them to match the longitudinal and transversal dimensions of the paper to be loaded

    (1) Squeeze the lock knob on guide plate A and slide to the desired paper size.
    (2) Squeeze the lock knob on guide plate B and slide to the desired paper size.
    If slid to a standard paper size, guide plate B will lock automatically.
    (3) For a non-standard paper size, after sliding guide plate B to the desired size, press the lock button (C).

    A non-standard size of paper can only be loaded in tray 4. A non-standard size of paper cannot be loaded in tray 3.
  3. Insert the paper into the tray

    Load the paper with the print side facing down. The stack must not be higher than the indicator line (maximum of 500 sheets).

    Fan the paper well before loading it. If the paper is not fanned, multiple sheets may feed at once and cause a misfeed.
  4. Gently push the paper tray into the machine

    Push the tray firmly all the way into the machine.

Loading tab paper into tray 4

  1. 2

    Remove the tab paper guide

    The guide is stored inside tray 4.

  2. 2

    Pull out the tray and install the guide

    Adjust the guide plates to the triangle mark position.
    Install the guide so that it may cover the guide plates.
    Adjust the guide plates in the tray to match the longitudinal and transversal dimensions of the paper to be loaded.

  3. 2

    Insert the tab paper into the tray

    Place the tab paper with the print side facing down so that the tab is to the left.

    See the following figure and adjust the tab position of the tab paper.

  4. 2

    Gently push the tray into the machine, and set the paper type to tab paper

    Using "Paper Tray Settings" in the system settings, set the paper type to tab paper.

    To set the paper type to tab paper:
    In "Setting mode", select [System Settings] → [Paper Tray Settings].
Back to top