Join us at Elevate Live! in Las Vegas or online June 12-16.  Register Now

Products

A-BRID OS Transforms Industrial Printing Efficiency

Tony Venice / January 29, 2025
A closeup of a mock Toshiba's A-RID chip

In today’s fast-paced, data-driven world, businesses demand cutting-edge technology that enhances performance, boosts efficiency, and seamlessly integrates into existing workflows. Toshiba’s revolutionary A-BRID operating system delivers on all fronts, setting a new benchmark for barcode printers and beyond. Let’s explore how this game-changing platform redefines printing technology.

A legacy of innovation

A-BRID builds on Toshiba’s decades of expertise in multifunction printer (MFP) operating systems. This Linux-based powerhouse stems from the evolution of Toshiba’s renowned e-BRIDGE platform, first introduced in the early 2000s. After several iterations, e-BRIDGE Next became the go-to solution for MFPs, offering advanced security, cloud connectivity, and customizable features. Now, A-BRID brings these proven innovations to the world of barcode printers.

Unrivaled performance and flexibility

Designed for Toshiba’s industrial BX printer series, A-BRID boasts a host of powerful features:

  • Dual operating system on multi-core CPUs: This advanced architecture improves speed, efficiency, and multitasking capabilities.
  • Automatic PDF detection: Print PDFs directly from any system without middleware or dedicated PDF printers. Auto-scaling and auto-rotation functions ensure precise label printing every time.
  • Auto-emulation: Seamlessly switches printer languages for different environments, eliminating manual reconfiguration.

Connectivity for the future

Modern business environments demand versatile connectivity options, and A-BRID delivers:

  • Wi-Fi (2.4 & 5 GHz), USB 2.0, LAN, and Bluetooth V5.2 readiness ensure robust network integration.
  • Cloud compatibility: With Elevate Sky® MFPConnect and SOTI Connect support, remote management, firmware updates, and diagnostics are easier than ever.

Enhanced usability

A-BRID simplifies the user experience with thoughtful design elements:

  • New color LCD and UI: Intuitive controls and advanced help functions improve operational ease.
  • Web interface management: Configure printers directly from any browser without extra software.
  • Custom help menus: QR codes link to videos, manuals, or support resources, offering instant troubleshooting guidance.

Security first

Security is at the heart of A-BRID. This self-contained Linux-based system incorporates the latest security features, including:

  • Network protocol support: SNMP V1/V2/V3, SSL/TLS 1.3, and SFTP safeguard data.
  • Device certificate security: Ensuring only authorized devices access your network.

The future of printing

A-BRID is more than a static solution; it’s an evolving ecosystem. Toshiba’s commitment to continuous innovation means future firmware updates will expand its capabilities, keeping your printing infrastructure ahead of the curve.

Why choose A-BRID for your business?

  • Efficiency and cost savings: Standalone printing, automatic language detection, and PDF handling streamline operations.
  • Customization and integration: From RFID calibration to print data conversion, tailor solutions without additional hardware.
  • Reliability and scalability: Built on proven hardware and software foundations, A-BRID is designed to grow with your business needs.

Toshiba’s A-BRID operating system represents a leap forward in industrial printing technology. Its fusion of advanced features, seamless integration, and robust security positions it as a must-have platform for businesses aiming to stay competitive in an ever-evolving marketplace.

English (US)
English (US)