Key Features

Contact A Dealer

e-STUDIO6570C

  • 65 PPM Color, 75 PPM B&W Multifunction Product
  • Net-Ready Next Generation e-Bridge Architecture
  • Med/Large Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • EPEAT Registered
  • $36,056 (base system)

 

  • Features
  • Specifications
Productivity
65 PPM Color, 75 PPM B&W Multifunction Product
Color scan speeds of up to 77spm
e-BRIDGE Open Platform support
External IH fuser system
12” x 18” 140lb index automatic duplexing from the drawers
12” x 18” full bleed on 13” x 19” stock through the bypass
110lb cover support through the bypass
Banner printing (12” x 47”)
Toner changing on the fly
Paper changing on the fly from the tandem LCF
Automatic paper size detection from the drawers
Blank page omission for copying and printing
Outside Erase for copying books
High compression PDF scanning (Slim PDF)
Full featured Toshiba multi-position and saddle stitch finishers
Universal Print Driver
Standard self-encrypting HDD and overwrite
Solutions Ready
BACK TO TOP ^
Image Quality
Graphics Arts level image quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs
e-Fine Toner and Developer
True 1200 x 1200 dpi print resolution
Auto toner control ATC system
Image quality control function
ICC profile support
EFI Fiery controller option
BACK TO TOP ^
Operability
Toshiba developed 10.4 inch SVGA tilting color control panel for easier operation
Scan and e-FILING Preview
Fax Function Interface
Ergonomically designed paper drawers
Private Printing feature
BACK TO TOP ^
Serviceability
Easy Replaceable Unit Design
Self Refresh Developing System with maintenance free design
Long Life consumables and duty cycles
BACK TO TOP ^

How can we help you?