Key Features

Contact A Dealer

e-STUDIO6540CG

  • 65 PPM Color/B&W Multifunction Product
  • Net-Ready Forth Generation e-Bridge Architecture
  • Med/Large Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • Eco Features
  • GSA# GS-25F-0059M
  • $33,956 (See GSA Price List Page 86-87)

 

  • Features
  • Specifications
Productivity
65 PPM Color/B&W Multifunction Product
Color scan speeds of up to 77spm at 300 x 300dpi resolution
e-BRIDGE Open Platform support
New external IH fuser system
12” x 18” 140lb index automatic duplexing from the drawers
12” x 18” full bleed on 13” x 19” stock through the bypass
110lb cover support through the bypass
Banner mode printing (12” x 47”)
Toner changing on the fly
Paper changing on the fly from the tandem LCF
Automatic paper size detection from the drawers (cassettes)
Blank page omission for copying and printing
Outside Erase for copying books and 3D objects
High compression PDF scanning (Slim PDF)
Full featured new Toshiba multi-position and saddle stitch finishers
Universal Print Driver
Standard HDD encryption and overwrite
Solutions Ready
BACK TO TOP ^
Image Quality
Graphics Arts level image quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs
New e-Fine Toner and Developer
True 1200 x 1200 dpi print resolution
New auto toner control ATC system
New Image quality control function
ICC profile support
EFI Fiery controller option
BACK TO TOP ^
Operability
New Toshiba developed 10.4 inch SVGA tilting color control panel for easier operation
My” Menu” button displays a customized screen for each authenticated user
Scan and e-FILING Preview
New Control Panel Print Function button
Fax Function Interface
Ergonomically designed paper drawers
Private Printing feature
BACK TO TOP ^
Serviceability
Easy Replaceable Unit Design
Self Refresh Developing System with maintenance free design
Long Life consumables and duty cycles
BACK TO TOP ^

How can we help you?