Key Features

Contact A Dealer

e-STUDIO527s

  • 55 PPM B&W Multifunction Product
  • Net-Ready e-BRIDGE Architecture
  • Small to Medium Workgroups
  • Copy, Print, Scan, Fax
  • Secure MFP
  • MSRP $3,999 (Base)

 

  • Features
  • Specifications
Productivity
55 PPM
55 SPM B&W / Up to 40 SPM Color
Standard e-BRIDGE Open Platform support
Low energy fuser system
138 lb index support through the bypass
Blank page omission for copying and printing
Outside Erase for copying books and 3D objects
High compression PDF scanning (Slim PDF)
New Toshiba inner finisher
Universal Print Driver
HDD encryption and overwrite
Job Skip
BACK TO TOP ^
Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs
600 x 600 dpi print resolution
Automatic Image quality control function

 

BACK TO TOP ^

Operability
Toshiba developed 9 inch tilting color control panel for easier operation
Scan Preview
Control Panel MFP hard keys (buttons)
Fax option
One Touch Templates
Universal Print Driver common with all current Toshiba e-BRIDGE MFPs

BACK TO TOP ^

Serviceability
Easy Replaceable Unit Design
Easy to Maintain

BACK TO TOP ^

How can we help you?