Key Features

Contact A Dealer

e-STUDIO306LP

  • Up to 30 PPM
  • Black & White MFP
  • Small/Med Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • Energy Star 2 Compliant
  • MSRP $10,047 (Base Unit)
  • Features
  • Specifications
Features & Benefits
3,200-Sheet Capacity
29.3K @ 6 % Toner Yield
USB Direct Scan & Print
High Speed Auto Duplex
Standard Network Printing
Add Paper “On the Fly”
9.0” Color Touch Screen
Energy Star Tier 2 Rated
Easily Serviceable Units
Super Sleep Mode
Secures Print Output
Secures Data
Creates Secure PDF
Controlled Access
Color Scanning
Compact Footprint
Improved Security
TopAccess Control
Next Generation e-BRIDGE Technology
Improved Ease of Use
Super G3 Fax
BACK TO TOP ^
Accessories (Options)
Input Options
100-Sheet RADF
Platen Cover 
BACK TO TOP ^
Additional Paper Options
550-Sheet Paper Feed Pedestal 
550-Sheet Paper Feed Unit
BACK TO TOP ^
Finishing Options
Job Separator
Work Tray
BACK TO TOP ^
Connectivity/Security Options
Fax Kit
2nd Line Fax
IPSec Enabler
Wireless LAN Adaptor
Antenna
Meta Scan Enabler
Advanced Scanning
BACK TO TOP ^

How can we help you?