Key Features

Contact A Dealer

e-STUDIO2809A

  • B&W MFP
  • 28 PPM
  • Small Workgroup
  • Copy, Print, Scan, Fax
  • Mobile Enabled
  • Up to 11" x 17" size
  • MSRP $2,995 (Base)
  • Features
  • Specifications
General Features
B&W MFP
Small Workgroup
28 PPM
Copy, Print, Scan, Fax
10/100 Base T Network Interface Standard
Opt. Fax & 802.11 b/g/n wireless
BACK TO TOP ^
General Features
Interrupt
Energy Saver
AMS/APS
Auto Job Start
Auto Sort Mode
Electronic Sort
ID Card Copy
Department Codes (100)
2-in-1 / 4-in-1
BACK TO TOP ^
Print Features
Standard PCL6/PCL XL Printing
28 PPM
2400 x 600 dpi (w/Smoothing)
Up to 11" x 17 Size Printing
Watermark Feature
N-Up Printing
Optional Auto Duplexing
Optional 802.11 b/g/n Wireless Network
BACK TO TOP ^
Scan Features
Standard TWAIN Scanning (Toshiba Viewer)
600 DPI Resolution
Up to 11" x 17" Scanning
Standard Network I/F
Scan-to-Email, Scan-to-File, Scan-to-FTP
UP to 10 Scan Templates
TIFF, Multi-TIFF, PDF Formats
BACK TO TOP ^
Fax Features
Optional Super G3 Fax Kit
MH/MR/MMR/JBIG
Max. 256 Jobs, 220 destinations/job, 384 pages/file
Broadcasting
Batch/Recovery/Group Transmission
Phone Book (200 Stations)
Auto Redialing
Optional Network Fax / Internet Fax
BACK TO TOP ^
Management Features
TopAccess
e-BRIDGE Fleet Management System (eFMS)
BACK TO TOP ^

How can we help you?