Key Features

Contact A Dealer

e-STUDIO2803AM

  • Digital B&W MFP
  • 28 PPM
  • Copy, Print, and Scan
  • Up to 11" x 17"
  • MSRP $2.195 (Base)
  • Features
  • Specifications
General Features
Digital B&W MFP
Small/Med Workgroup
28 PPM
Copy, Print, and Scan
EPEAT Registered
BACK TO TOP ^
Copy Features

Energy Saver

Sleep Mode
AMS/APS
Auto Job Start

Job Memory

Auto Sort Mode (with RADF)
Electronic Sort
ID Card Copy
Department Codes (100)
2-in-1 / 4-in-1
BACK TO TOP ^
Print Features
Standard Windows GDI Printing
28 PPM
2400 x 600 dpi (with smoothing)
Up to 11" x 17 Size Printing
N-Up Printing
Optional Auto Duplexing
BACK TO TOP ^

Scan Features

25 SPM
Standard TWAIN Scanning
600 dpi Resolution
Up to 11" x 17" Scanning

Scan-to-File

Scan-to-USB
TIFF, Multi-TIFF, JPEG, PDF Formats
BACK TO TOP ^

How can we help you?