Key Features

Contact A Dealer

e-STUDIO2051C

  • 20 PPM Color/ B&W Multifunction Product
  • Net-Ready eBX e-Bridge Architecture
  • Small Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • Eco Features
  • MSRP $4,999
  • Features
  • Specifications
Productivity
Color print speeds of up to 20 ppm, B&W- up to 20 ppm - See chart above
Color scan speeds of up to 50 spm at 300 x 300dpi resolution 
Low energy  fuser system 
11" x 17" 90lb index automatic duplexing from the drawers 
110lb index support through the bypass 
Blank page omission for copying and printing 
Outside Erase for copying books and 3D objects 
High compression PDF scanning (Slim PDF) 
Universal Print Driver
BACK TO TOP ^
Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs 
600 x 600dpi print resolution 
Automatic Image quality control function 
BACK TO TOP ^
Operability
New Toshiba developed 9 inch VGA tilting color control panel for easier operation
My" Menu" button displays a customized screen for each authenticated user
New Control Panel Print Function button
Dual-line Fax option
One Touch Templates
BACK TO TOP ^
Serviceability
Easy Replaceable Unit Design
Long Life consumables and duty cycles  
BACK TO TOP ^

How can we help you?