Key Features

Contact A Dealer

e-STUDIO2000AC

  •  
      • 20 PPM Color/ B&W Multifunction Product
      • e-BRIDGE Next Technology
      • Small Workgroup
      • Copy, Print, Scan, Fax
      • Secure MFP
      • MSRP $ 5,339
  • Features
  • Specifications
Productivity

Color print speeds of up to 20 PPM  B&W- up to 20 PPM 

Color scan speeds of up to 73 IPM at 300 x 300 dpi resolution 

e-BRIDGE Next Open Platform support

Low energy fuser system 

11" x 17" 90 lb index automatic duplexing from the drawers

110 lb cover support through the bypass

Blank page omission for copying and printing

Outside Erase for copying books and 3D objects

High compression PDF scanning (Slim PDF)

New Toshiba inner finisher and saddle stitch finisher

Universal Print Driver

320GB Self-Encrypting Drive FIPS 140-2 Validated

Job Skip

BACK TO TOP ^
Image Quality
Patented ASICs provide superb clarity and rich text renditions in all scanning, printing and copying jobs 

Up to 600 x 600 dpi print resolution 

Automatic Image quality control function 

BACK TO TOP ^
Operability

New Toshiba developed 9 inch tablet-style touch color control panel for easier operation

Quick Copy & Scan Buttons

Scan Preview

New Control Panel Print Function button

Dual-line Fax Option

One Touch Templates

Private Printing Feature

BACK TO TOP ^
Serviceability

Easy Replaceable Unit Design

Long Life consumables and duty cycles 

 
BACK TO TOP ^

How can we help you?