Key Features

Contact A Dealer

e-STUDIO1207

  • 120 Pages Per Minute (PPM)
  • 1,000,000 Monthly Page Volume
  • True 1,200 dpi Resolution
  • Genuine Adobe PostScript 3 standard
  • Scan at up to 200 Scans Per Minute (SPM) B&W and Color
  • Network Scan-to-Email and Scan-to-File standard
  • Large, user friendly, color touch-swipe panel display
  • MSRP $49,000 (Base Unit)
  • Features
  • Specifications
General Features
Print Speed of 120 PPM
True 1,200 dpi Resolution
Network Scan-to-Email and Scan-to-File standard
Large, user friendly, color touch-swipe panel display for simple access to all functions
Genuine Adobe PostScript 3 standard
Standard Memory of 5GB RAM and 1 Terabyte HDD
Large 120K yield toner bottle with change-on-the-fly, uninterrupted output capability
Document Filing feature stores up to 35,000 pages or 5,000 files
Large 13,500 maximum paper capacity enables handling the biggest jobs with ease
Unique 2-tray Interposer option provides ability to insert color or preprinted sheets
BACK TO TOP ^
Copy Features
Scan at up to 200 Scans Per Minute (SPM) B&W and Color
Scan once/print many with fast, clear output at 90 PPM at 1200 dpi
Full finishing capabilities including covers, chapters, tab extension copying, printing, stapling, booklet making and folding (6 fold types)
Up to 9 paper trays with total paper capacity up to 13,500 sheets
On line access to users manual directly from front panel of MFP
BACK TO TOP ^
Print Features
1200 x 1200 dpi Print Resolution provides crisp clear output
Genuine Adobe PostScript 3 standard
Perfect for local or network printing with either PC or Mac
PCL6 enables it to work with all popular applications
Windows Drivers for Windows Server 2003-2008, Windows XP, Windows XP x64, Windows Server 2003-2008 x64, Windows Vista, Windows Vista x64, Windows 7, Windows 7 x64
Mac support for MAC OSX (including 10.4.11, 10.5-10.5.8, 10.6.5-10.6.8, 10.7-10.7.2), and all MAC PPDs
BACK TO TOP ^

How can we help you?