Key Features

Contact A Dealer

DB-EA4D

  • Duplex Industrial - 4” Direct Thermal Printer
  • 203 dpi Print Resolution, up to 6” inches per second
  • 8MB Flash Memory and 8MB SD-RAM
  • Standard USB, Parallel and Ethernet
  • Standard GDI (Graphical Device Interface)
  • MSRP starts at $2,500

 

  • Specifications

Technology

Direct Thermal

Resolution

203 dpi

Media Length

Min. 40 mm (1.57” )

Max. 554.8 mm (21.84”)

Media Width (w/backing paper)

Min. 58 mm (2.28”)

Max. 130 mm (5.12”)

Print Speed

Up to 152.4 mm/s (6 ips) per side

Interfaces (Standard)

USB, Parallel, Ethernet

Interfaces (Option)

None

Barcodes

Driver Dependent

2D Codes

Driver Dependent

Fonts

Driver Dependent

Options

External Paper Roll Holder

Dimensions (W x D x H)

9.5” x 9.3” x 8.9”

Weight

20.9 lbs.

 

BACK TO TOP ^

How can we help you?