Key Features

Contact A Dealer

B-FP3

  • Rugged Compact 3" Direct Thermal Portable Printer
  • 203 dpi Print Resolution, Up to 6" per Second
  • 64 MB ROM and 16MB RAM
  • Flexible Connectivity: USB and Bluetooth or USB and Wireless
  • Color LCD
  • Standard and High Rated Li-Ion Battery
  • Easy Single Hand Paper Loading
  • MSRP Starts at $700
  • Specifications

Technology

Direct Thermal

Resolution

203 dpi

Print Width

Max. 71.88 mm (2.83")

Media Width

Min. 22.8 mm (.90")
Max. 82.8 mm (3.26")

Print Speed

Up to 152.4 mm/s (6 ips)

Interfaces

GS-30/ GH-30 Model: (USB & Bluetooth)
GS-40/ GH-40 Model: (USB & Wireless)

Barcodes

UPC-A/E, EAN8/13, UPC-A add on 2&5, EAN-8/13 add on 2&5, Code 39, Code 93, Code 128, EAN128, NW7, MSI, Industrial 2 of 5, ITF, Postnet, RM4SCC, KIX-code, Plessey, GS1 Databar

2D Codes

Data Matrix, PDF 417, Maxicode, QR code, Micro PDF 417. Micro QR, Security QR, GS1 Data Matrix

Fonts

Bitmap Font (21 fonts), Outline Font (4 types)

Options

Standard Battery, High Rated Battery, Shoulder Strap, 1 or 6 Slot Chargers, Soft Carrying Case, Linerless Label Kit, AC & DC Adapter Chargers

Dimensions (W x D x H)

4" x 4.9" x 3"

Weight

1.5 lbs.

BACK TO TOP ^

How can we help you?