Key Features

Contact A Dealer

B-EX6T

  • High-Performance 6" Thermal Printer
  • 203 or 305 dpi Print Resolution, Up to 12"per second
  • 32MB RAM and 64MB ROM
  • Standard USB, Ethernet and RTC
  • SNMP Capability
  • RFID Ready
  • Near-Edge or Flat Head Models
  • Standard Ribbon Save (BEX6-T1 models)
  • MRSP starts at $2,995
  • Specifications

Technology

Thermal Transfer/Direct Thermal

Resolution

203 or 305 dpi

Media Width (w/backing paper)

Min 49.78 mm   (1.96")
Max  164.85 mm(6.49")

Print Speed

Up to 304.8 mm/second (12 ips)

Interfaces

USB Host/RTC, USB, Ethernet

Barcodes

UPC/EAN/JAN, Code 39, Code 93, Code 128, EAN 128, NW7, Interleaved 2 of 5, Industrial 2 of 5, Matrix 2 of 5, Postnet, RM4SCC, KIX-Code, Customer Barcode, GS1 Databar

2D Codes

Data Matrix, PDF 417, Maxicode, QR Code, Micro PDR 417, CP Code

Fonts

Bitmap font, Outline font, Price font, TTF,OTF

Options

Disc Cutter, Peel Module with internal liner rewinder, Fanfold Guide, Parallel I/F, Serial I/F, Wireless I/F, Expansion I/O, RFID UHF (BEX6T1) module

Dimensions (W x D x H)

13.03” x 18.11” x 12.20” 

Weight

44.1 Lbs.

 

BACK TO TOP ^

How can we help you?