KIP 9000
Key Features
- One-touch color copying to inkjet printers
- One-touch preset copy quality selection
- One-touch color scanning
- One-touch preset color scan quality selection
- One-touch job queue management
- One-touch system administration
Contact A Dealer
| Key Printing Features | |
| 22 ‘D’, A1 size prints per minute | |
| Ultra-fast file processing and conversion times | |
| Network and web-based printing software with integrated image viewing | |
| AutoCAD® and Microsoft® Certified application drivers | |
| 600x 600 dpi print resolution | |
| Advanced grayscale and fine lineimage enhancement | |
| Utilizes patented KIP High Definition PrintTechnology | |
| Key Copying & Scanning Features | |
| Monochrome technicaldocument system | |
| Full color graphics, photos and renderings | |
| Advanced optical systems deliver pixel-perfect images | |
| Create copy sets from unlimited number of originals | |
| Direct color copies to a wide range of inkjet printers | |
| Closed-loop color calibration system ensures copy accuracy | |
| Preset quality selections for line, line/photo, and photo original types | |












