e-STUDIO350P
Key Features
- Up to 35 ppm
- Up to 35,000 per month
- 2400 Image Quality
- MSRP $449
Contact A Dealer
| Exceptional Performance | |
| Quick 35 Pages Per Minute | |
| Fast 6.5 Second First Print Out Time | |
| Superior 2400 Image Quality | |
| True 1200 x 1200 dpi Resolution | |
| Outstanding Productivity | |
| Up to 35K Pages Per Month | |
| Ultra-Compact Footprint | |
| Postscript 3 and PCL6 Support | |
| Flexible Connectivity | |
| Standard Parallel Port | |
| Standard USB Port | |
| Standard 10/100BaseTX Ethernet Port | |
| Excellent Paper Handling | |
| Standard Duplex Printing | |
| Standard 250-Sheet Paper Capacity | |
| Optional 550-Sheet Drawer | |
| Letter/Legal Paper Size | |
| Single Sheet Bypass | |
| Envelope Printing | |
| Easy to Use | |
| Supports All Popular Operating Systems | |
| Dual Component, User Replaceable Supplies | |
| Options | |
| Wireless Print Server | |
| 550-Sheet Drawer | |
| 32 MB Memory Expansion | |
| 64 MB Memory Expansion | |
| 128 MB Memory Expansion | |
| 9K Yield Toner Cartridge (Regular) | |
| 9K Yield Toner Cartridge (Use and Return) | |
| 30K Yield Photoconductor | |









