e-STUDIO500S
Key Features
- Copy/Print/Color Scan/Fax
- 45ppm and 50ppm, respectively
- Standard Document Feeder (Single Pass Duplex Feeder on eS500S only)
- Touch Screen Control Panel (Color Panel on eS500S only)
- MSRP $1,499 and $2,999, respectively
Contact A Dealer
| High Performance and Productivity | |
| Advanced Print, Scan, Copy and Fax Functionality Out-of-the-Box | |
| Print and Copy at 45 ppm and 50 ppm Respectively | |
| Color Scanning | |
| Easy-to-Use LCD Touch Screen Control Panels | |
| Walk-up USB Flash Drive | |
| Effective Paper Handling | |
| Standard Paper Capacity of 600 Sheets | |
| Can be Configured to Handle up to 4,100 Sheets | |
| Envelope Printing | |
| Duplex Option Available | |
| Accepts a Variety of Media Types | |
| Options | |
| 500-Sheet Drawer | |
| 2000-Sheet Drawer | |
| Duplex Unit | |
| Envelope Feeder | |
| A Variety of Stands are Available to Accommodate any Configuration | |
| Wireless Print Server | |
| 128 MB Memory Upgrade | |
| 256 MB Memory Upgrade | |
| 512 MB Memory Upgrade | |









