e-STUDIO500P
Key Features
- High-Speed 50ppm monochrome
- True 1200 x 1200 dpi resolution
- Fast 8.5 Sec. First Print Out Time
- Standard Network and Direct USB Printing
- MSRP $1,249
Contact A Dealer
| Features | |
| Outstanding Performance | |
| High Speed 50 Pages Per Minute | |
| Fast 8.5 Second First Print Out Time | |
| Robust 514 MHz Processor | |
| 128 MB Memory/640 MB Max | |
| True 1200 x 1200 dpi Resolution | |
| Amazing Productivity | |
| Up to 250K Pages Per Month | |
| PostScript 3 and PCL6 Support | |
| Flexible Connectivity | |
| Standard 10/100BaseT Connection | |
| Standard Parellel Port | |
| Standard USB 2.0 Connection | |
| Optional 802.11g Wireless Adapter | |
| Direct USB Printing | |
| Tremendous Paper Handling | |
| Standard 500-Sheet Paper Capacity | |
| Standard 100-Sheet Bypass | |
| Input Option Capacity up to 4,100 Sheets | |
| Up to Legal Paper Size | |
| Optional Duplex | |
| Envelope Printing: 10 Standard, 85 Max. w/Optional Envelope Tray | |
| Easy to Use | |
| Advanced Management Software (When Networked) | |
| Supports All Popular Operating Systems | |
| User Replaceable Supplies | |
| Options | |
| 802.11g Wireless Adapter | |
| 500-Sheet Drawer | |
| 2,000-Sheet Drawer | |
| Duplex Unit | |
| Envelope Tray | |
| 128 MB DDR-DRAM Module | |
| 512 MB DDR-DRAM Module | |
| 32K Yield Toner Cartridge (Regular) | |
| 32K Yield Toner Cartridge (Use and Return) | |









