e-STUDIO305
Key Features
- Up to 30 PPM
- Black & White MFP
- Sml/Med Workgroup
- Copy, Print, Scan, Fax
- Secure MFP
- Eco-Friendly
- MSRP $8,050 (Base Unit)
Contact A Dealer
| Features & Benefits | |
| 3,200-Sheet Capacity | |
| 30,000 Toner Yield | |
| USB Direct Scan & Print | |
| Exceptionally Crisp Output | |
| High Speed Auto Duplex | |
| Standard Network Printing | |
| Add Paper “On the Fly” | |
| 8.5” Color Touch Screen | |
| Energy Star Rated | |
| Eco-Friendly | |
| Easily Serviceable Units | |
| Super Sleep Mode | |
| Secures Print Output | |
| Secures Data | |
| Creates Secure PDF | |
| Controlled Access | |
| Color Scanning | |
| Compact Footprint | |
| Improved Security | |
| TopAccess Control | |
| e-BRIDGE Technology | |
| Improved Ease of Use | |
| Super G3 Fax | |
| Bluetooth Wireless | |
| Saddle Stitch Booklets | |
| Stapling & Hole Punch | |
| Accessories (Options) | |
| Input Options | |
| 100-Sheet RADF - MR3021 | |
| Platen Cover - KA1640PC | |
| Additional Paper Options | |
| 550-Sheet Paper Feed Pedestal - KD1025 | |
| 2,000-Sheet Large Capacity Feeder - KD1026 | |
| 550-Sheet Paper Feed Unit - MY1033 | |
| Finishing Options | |
| Job Separator - MJ5004 | |
| Offset Tray - MJ5005 | |
| Work Tray - KK4550 | |
| Bridge Kit for Finisher - KN2520 | |
| 50-Sheet Staple Hanging Finisher - MJ1031 | |
| Saddle-Stitch Finisher - MJ1025 | |
| 2 or 3 Hole Punch Unit for MJ1025 - MJ6005 | |
| Connectivity/Security Options | |
| Fax Kit - GD1250 | |
| 2nd Line Fax - GD1260 | |
| Data Overwrite Kit - GP1070 | |
| IPSec Enabler - GP1080 | |
| Wireless LAN Adapter - GN1050 | |
| Bluetooth Module - GN2010 | |
| Antenna - GN3010 | |
| Meta Scan Enabler - GS1010 | |
| External Interface Enabler - GS1020 | |
| Advanced Scanning - GB1280T | |
| Miscellaneous Options | |
| Smart Card HID - KP2004 | |
| Smart Card Mifare - KP2005 | |
| Accessible Arm Handle - KK2550 | |
| Harness Kit for Coin Controller - GQ1180 | |












