e-STUDIO255

Key Features

  • Up to 25 PPM
  • Black & White MFP
  • Sml/Med Workgroup
  • Copy, Print, Scan, Fax
  • Secure MFP
  • Eco-Friendly
  • MSRP $6,650 (Base Unit)
Features & Benefits
3,200-Sheet Capacity
30,000 Toner Yield
USB Direct Scan & Print
Exceptionally Crisp Output
High Speed Auto Duplex
Standard Network Printing
Add Paper “On the Fly”
8.5” Color Touch Screen
Energy Star Rated
Eco-Friendly
Easily Serviceable Units
Super Sleep Mode
Secures Print Output
Secures Data
Creates Secure PDF
Controlled Access
Color Scanning
Compact Footprint
Improved Security
TopAccess Control
e-BRIDGE Technology
Improved Ease of Use
Super G3 Fax
Bluetooth Wireless
Saddle Stitch Booklets
Stapling & Hole Punch
BACK TO TOP ^
Accessories (Options)
Input Options
100-Sheet RADF - MR3021
Platen Cover - KA1640PC
BACK TO TOP ^
Additional Paper Options
550-Sheet Paper Feed Pedestal - KD1025
2,000-Sheet Large Capacity Feeder - KD1026
550-Sheet Paper Feed Unit - MY1033
BACK TO TOP ^
Finishing Options
Job Separator - MJ5004
Offset Tray - MJ5005
Work Tray - KK4550
Bridge Kit for Finisher - KN2520
50-Sheet Staple Hanging Finisher - MJ1031
Saddle-Stitch Finisher - MJ1025
2 or 3 Hole Punch Unit for MJ1025 - MJ6005
BACK TO TOP ^
Connectivity/Security Options
Fax Kit - GD1250
2nd Line Fax - GD1260
Data Overwrite Kit - GP1070
IPSec Enabler - GP1080
Wireless LAN Adapter - GN1050
Bluetooth Module - GN2010
Antenna - GN3010
Meta Scan Enabler - GS1010
External Interface Enabler - GS1020
Advanced Scanning - GB1280T
BACK TO TOP ^
Miscellaneous Options
Smart Card HID - KP2004
Smart Card Mifare - KP2005
Accessible Arm Handle - KK2550
Harness Kit for Coin Controller - GQ1180
BACK TO TOP ^