e-STUDIO182

Key Features

  • Digital B&W MFP
  • 18 CPM / PPM
  • Copy, Print, and Scan
  • Opt. Network Print/Scan
  • Opt. Fax
  • Up to 11" x 17" size
  • MSRP $2.695 (Base)
General Features
Digital B&W MFP
Small/Med Workgroup
18 PPM
Copy, Print, and Scan
Opt. Network Print, Scan, Fax
Energy Star, Eco Friendly
BACK TO TOP ^
Copy Features
Interrupt
Energy Saver
AMS/APS
Auto Job Start
Auto Sort Mode
Electronic Sort
ID Card Copy
Department Codes (99)
2-in-1 / 4-in-1
Magazine Sort
BACK TO TOP ^
Print Features
Standard Windows GDI Printing
18 PPM
2400 x 600 dpi (w/Smoothing)
Up to 11" x 17 Size Printing
Standard Manual Duplexing
N-Up Printing
Optional Auto Duplexing
Optional Network Printing
BACK TO TOP ^
Scan Features
Standard TWAIN Scanning (Toshiba Viewer)
600 DPI Resolution
Up to 11" x 17" Scanning
Optional Network Scanning
Scan-to-Email, Scan-to-File, Scan-to-FTP
UP to 10 Scan Templates
TIFF, Multi-TIFF, PDF Formats
BACK TO TOP ^
Fax Features
Optional Super G3 Fax Kit
MH/MR/MMR/JBIG
Duplex Transmission (w/RADF)
Broadcasting
Batch/Recovery/Group Transmission
Mail Box (100 Boxes)
Auto Redialing
Optional Network Fax / Internet Fax
BACK TO TOP ^
Management Features
TopAccess
e-BRIDGE Fleet Management System (eFMS)
BACK TO TOP ^